NXP Semiconductors


Select site:

English

ポータブル・パワー・マネジメント

General description

NXPの携帯機器向け電力管理ユニットは、単一のチップでシステムレベルの電力管理を提供します。バッテリ駆動時間を延長し、リアルタイムで電力の管理を行うため、消費者はビデオ処理や大型のカラーディスプレイなど高度な機能を最大限に活用できます。

Key features

  • System-level power management in a single device
  • Multiple programmable power supplies
  • Integrated battery charging
  • Support for USB charging
  • Available ADCs, touchscreen interfaces, SIM interfaces, etc.
  • Ambient light control
  • Sophisticated on/off control
  • Programmable DC/DC converters
  • On-chip LDOs and GPO
  • Integrated battery monitors and backup battery support
  • All functions fully programmable by I2C serial control interface
  • Small, space-saving packages (25 to 64 mm?)

Background information

Each PMU draws on an extensive array of process technologies, IP libraries, and system know-how to deliver the right combination of features. Programmable options deliver a high degree of flexibility and customization. Each PMU is programmable via an I2C interface and uses power-enable pins to provide real-time control of power management. Techniques for the autonomous support of the back-up battery also increase performance in real time. Special functions, including backlight dimming and ambient light control, enhance display performance. Other options, like SIM and touchscreen interfaces, ADCs, and other non-power functions, deliver better performance and higher efficiency in less space.

Related links

Power management units are just one part of our portfolio for cellular handsets. We also have high-performance options for the rest of the phone, including cellular pipe, multimedia, broadcast, the user interface, connectivity and security, and discretes and general-purpose ICs.