NXPのICODEスマートラベルテクノロジを使用したRFIDシステムを使用すると、チェックアウトが高速化され、返却が簡単になり、在庫管理が簡素化され、セキュリティが強化されるなど、訪問者や司書にとって大きな利点があります。このソリューションは市場で最先端のものであり、既に世界中の多くの図書館で使用されています。
For rental services like libraries and video stores, service levels and product availability are absolutely vital. With thousands of visitors choosing from millions books, CDs, videos, computer games and DVDs, controlling and storing inventory pose huge challenges. The rental property must be easily accessible to bona fide borrowers while also being adequately protected against theft.
RFID labels can be easily applied to all types of media from books and magazines to videos and CDs. They enable automated self-checkout and -return systems which automatically log when the media are borrowed and returned. This cuts down on queuing times, encouraging more people to visit the library. It also frees librarians from mundane and repetitive tasks, giving them more time for other important jobs.
Taking inventories is also speeded up. Handheld readers can be used to quickly, conveniently and reliably locate misplaced books. In addition, on-chip EAS functionality offers the highest levels of theft protection.
Standards
ISO 15693 / ISO 18000-3 has become the accepted RFID standard for library applications. ICODE is not only
fully compliant with this standard, it offers the longest reading range of any standard-based technology. This has
led to it becoming the most popular RFID choice for libraries around the world.
Products