NXP Semiconductors


Select site:

English

デジタルTV

デジタルTV
Mainstream hybrid DVB/PAL LCD TV system TV522/32
MPEG-4/H.264 LCD TV solution TV543
Global DTV platform TV550
LCD TV – MMS functionality

Geared to convergence technology and a competitive market environment, the TV810 system solution offers manufacturers a paradigm shift away from traditional TV, with reference designs for integrated digital TV. A choice of reception and display options is augmented by advanced functionality that includes media browsing, streaming video support and connectivity features - helping you create interactive TVs today. The TV810 family is ideal for both global analog and digital broadcast TV sets with matrix displays including LCD, PDP, DLP, and LCOS

The heart of High Definition Media

At the heart of the TV810 system solution is the highly integrated Nexperia PNX8552 Home Entertainment Engine. This powerful IC incorporates control processor, programmable media processor and high-performance video decoder. Ensuring perfect video and audio performance it is used in conjunction with the Nexperia PNX2014/5 companion IC, which includes an LVDS encoder for glue-less connection to matrix displays.

Key features

  • Supports all worldwide digital transmission standards: ATSC, DVB, ISDB
  • Picture quality improvements
    • motion compensated de-interlacing (MCDI)
    • 3D comb filter for NTSC
    • edge dependent de-interlacing (EDDI)
    • noise reduction algorithms
  • Integrated Media Browsing
    • JPEG decode
    • MP3 decode
  • Single stream ATSC decode
  • HDMI support
  • DVB decode

Block diagram

[an error occurred while processing this directive] [an error occurred while processing this directive]

Mouse over the highlighted blocks for links to related information.


Function links