パッケージバージョン | パッケージ名 | マウント | 端子位置 | パッケージスタイル | 外形寸法図 | 終了回数 | 材料 |
---|---|---|---|---|---|---|---|
SOT619-1 | HVQFN48 | surface mount | quad | HVQFN | 7 x 7 x 0.85 | 48 | plastic |
メーカーコード | 参照コード | Issue Date |
---|---|---|
SOT619-1 | MO-220(JEDEC | 2017-12-13 |
パート | 説明 | Quick access |
---|---|---|
TDA10025HN | Dual cable demodulator | View parametrics |
LPC5536JHI48 | Arm Cortex-M33-based Microcontroller with 8KB Cache | View parametrics |
LPC55S36JHI48 | Arm Cortex-M33-based Microcontroller with 8KB Cache | View parametrics |
PTN3380BBS | DVI level shifter with voltage regulator | View parametrics |
PTN3381DBS | Enhanced performance HDMI/DVI level shifter | View parametrics |
PTN3360DBS | Enhanced performance HDMI/DVI level shifter with active DDC buffer, supporting 3 Gbit/s operation | View parametrics |
LPC865M201JHI48 | Low-Cost Microcontrollers (MCUs) based on Arm Cortex M0+ Cores with I3C and FlexTimer | View parametrics |
LPC5534JHI48 | Arm Cortex-M33-based Microcontroller with 8KB Cache | View parametrics |
TDA18218HN | DVB-T Silicon Tuner IC | View parametrics |
PTN3392BS | 2-lane DisplayPort to VGA adapter IC | View parametrics |
TDA18252HN | Cable Silicon Tuner | View parametrics |
TDA18253HN | Cable Silicon Tuner | View parametrics |
TDA18250HN | Cable Silicon Tuner | View parametrics |
LPC844M201JHI48 | Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores | View parametrics |
PTN3361BBS | HDMI/DVI level shifter with dongle detect support and active DDC buffer | View parametrics |
TDA18260HN | Dual cable silicon tuner | View parametrics |
TDA18254AHN | Cable Silicon Tuner | View parametrics |
TDA9898HN | Multistandard hybrid IF processing | View parametrics |
TEF7000HN | Digital low-IF car radio front-end | View parametrics |
TDA9899HN | Multistandard hybrid IF processing including car mobile | View parametrics |
LPC2106FHN48 | Single-chip 32-bit microcontrollers; 128 kB ISP/IAP flash with 16/32/64 kB RAM | View parametrics |
LPC845M301JHI48 | Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores | View parametrics |