SOT96-1: SO8


概要

plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body
パッケージバージョン パッケージ名 マウント 端子位置 パッケージスタイル 外形寸法図 終了回数 材料
SO8 surface mount double SO 4.9 x 3.9 x 1.75 8 plastic
メーカーコード 参照コード Issue Date
98ASA01364D MS-012(JEDEC);076E03(IEC 2003-02-18

Related Documents

名称/概要 タイプ 更新日
データシート 2017-12-05
パート 説明 Quick access
GreenChip SMPS control IC
Half-bridge driver IC
High-Speed CAN Transceiver with Standby Mode
Real-Time Clock (RTC) and calendar
Hot swappable I2C-bus and SMBus bus buffer
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
High-speed CAN transceiver
2-channel I2C-bus multiplexer
Class-AB stereo headphone driver
Real-time clock/calendar
GreenChip dual Synchronous Rectifier controller
1 W BTL audio amplifier
Tiny Real-Time Clock/calendar with alarm function and I2C-bus
Double-balanced mixer and oscillator
High-speed CAN transceiver with standby mode
High-speed CAN transceiver with Standby mode
Simple 2-wire bus buffer
High-speed CAN transceiver with Silent mode, AEC-Q100 Grade 0
Level translating I2C-bus/SMBus repeater
LIN Mini System Basis Chip with integrated voltage regulator
HV start-up flyback controller suitable for fixed frequency/CCM as well as DCM/QR mode
Legacy CAN transceiver for 24V systems
Dual Supply Level translating I2C-bus repeater
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
512 x 8-bit CMOS EEPROM with I2C-bus interface
High-speed CAN transceiver
High-speed CAN transceiver with Silent mode, selectable Off mode
PFC controller
High-speed CAN transceiver
Synchronous rectification controller suitable for both high-side and low-side control
8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM
PCF85116-3T
Synchronous rectification controller suitable for both high-side and low-side control
I2C 5 V Voltage Source LED Blinker
Legacy CAN transceiver
GreenChip SMPS control IC
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
Dual Supply Level Shifting Hot swappable I2C-bus and SMBus bus buffer
NTAG I²C plus 1K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications
Mono BTL audio amplifier with DC volume control
Half-bridge level-shift controller IC
GreenChip dual Synchronous Rectifier controller
256 x 8-bit CMOS EEPROM with I2C-bus interface
CAN SIC transceiver with Standby mode
I2C-bus buffer
High-Speed CAN Transceiver with Standby Mode
High-speed CAN transceiver with Standby mode, AEC-Q100 Grade 0
Class-AB stereo headphone driver
Dual Supply 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus
NTAG I²C plus 2K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications
Dual Synchronous Rectification controller
LIN Mini +B4:K4System Basis Chip with integrated voltage regulator
Low voltage start-up flyback controller suitable for fixed frequency/CCM
GreenChip II SMPS control IC
High-speed CAN transceiver with Standby mode
Level shifting hot swappable I2C-bus and SMBus bus buffer
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
2-bit bidirectional low voltage translator
PCA24S08D
VeLIO Certified, High-Speed CAN Transceivers with Standby Mode
Half-bridge level-shift controller IC
CAN SIC transceiver with Standby mode
HV start-up flyback controller for ultra-low no-load charger applications up to 12.5 W
4-bit I2C-bus and SMBus I/O port
VeLIO Certified, High-Speed CAN Transceivers with Standby Mode
High-speed CAN transceiver with Silent mode, AEC-Q100 Grade 0
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator
Secure HS-CAN transceiver with Standby mode
Simple 2-wire bus buffer
Dual Supply Hot swappable level translating I2C-bus repeater
8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM
LIN Mini +B4:K4System Basis Chip with integrated voltage regulator
PCA9540D
Dual Synchronous Rectification controller
Synchronous rectification controller suitable for both high-side and low-side control
TDA7050T
Low voltage start-up flyback controller suitable for fixed frequency/CCM
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
Hot swappable I2C-bus and SMBus bus buffer
Digital temperature sensor and thermal watchdog
High-speed CAN transceiver
LIN Mini System Basis Chip with integrated voltage regulator
High-speed CAN transceiver with Standby mode
Synchronous rectification controller with integrated feedback and protection
High-speed CAN transceiver with Standby mode
PCA8581CT
LIN transceiver
SPDT Switch
Dual Supply Level translating I2C-bus repeater
Secure HS-CAN transceiver with Standby mode and VIO pin
HV start-up flyback controller for ultra-low no-load charger applications up to 12.5 W
I2C 5 V Voltage Source LED Blinker
Fast dual bidirectional bus buffer
I2C-bus repeater
Low voltage start-up flyback controller suitable for fixed frequency/CCM
High-speed CAN transceiver
LIN 2.2A/SAE J2602 transceiver
Digital temperature sensor and thermal watchdog
Ultra high accuracy digital temperature sensor and thermal watchdog
High-speed CAN transceiver with Standby mode
High-speed CAN transceiver with Standby mode, AEC-Q100 Grade 0
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
Low voltage start-up flyback controller suitable for fixed frequency/CCM
High-speed CAN transceiver with Silent mode
8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM
Angle sensor with integrated amplifier
PFC controller
I2C 5 V Voltage Source LED Blinker
LIN Mini +B4:K4System Basis Chip with integrated voltage regulator
Hot swappable I2C-bus and SMBus bus buffer
256 x 8-bit CMOS EEPROM with I2C-bus interface
LIN 2.1/SAE J2602/ISO17987 transceiver
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
PCA8581T
1 W BTL audio amplifier with digital volume control
I2C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog
Low power clock and calendar
High-speed CAN transceiver
High-speed CAN transceiver with Silent mode
Synchronous rectification controller suitable for both high-side and low-side control
I2C-bus repeater
High-speed CAN transceiver with Silent mode and selectable Off mode, AEC-Q100 Grade 0
GreenChip X capacitor discharge IC
Double-balanced mixer and oscillator
256 x 8-bit CMOS EEPROM with I2C-bus interface
HV start-up flyback controller suitable for fixed frequency/CCM as well as DCM/QR mode
Hot swappable I2C-bus and SMBus bus buffer
GreenChip SMPS control IC
I2C-bus buffer
LIN 2.2A/SAE J2602 transceiver with TXD dominant timeout
LIN 2.1/SAE J2602/ISO17987 transceiver
Tiny Real-Time Clock/calendar with alarm function, battery switch-over, time stamp input, and I2C-bus
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
High-speed CAN transceiver with Standby mode
LIN 2.1/SAE J2602/ISO17987 transceiver
1024 x 8-bit CMOS EEPROM with access protection
High-speed CAN transceiver
High-speed CAN transceiver with Silent mode
Magnetic field sensor
Very low dropout voltage/quiescent current adjustable voltage regulator
High-speed serial logic translators
Magnetic field sensor
GreenChip SMPS control IC
Low voltage start-up flyback controller suitable for fixed frequency/CCM
I2C-bus buffer