NXP Semiconductors


Select site:

English

74HC1GU04

Selection guide

Datasheet

74HC1GU04
(Product Specification)
10-Jul-07, 12 pages, 90 kB

Download all documentation

General description

The 74HC1GU04 is a high-speed Si-gate CMOS device. It provides an inverting single stage function. The standard output currents are half those of the 74HCU04.

Features

  • Symmetrical output impedance
  • Wide operating voltage range from 2.0 V to 6.0 V
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC1GU04GV74HC1GU04GV9352 717 87125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard MarkingNot available
week 36, 2003
74HC1GU04GW74HC1GU04GW-G9352 611 78125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking74HC1GU04GW
week 36, 2003
74HC1GU04GW74HC1GU04GW-R9352 611 78165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking74HC1GU04GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC1GU04GV9352 717 87125  0.1100      Order samples
74HC1GU04GW9352 611 78125  0.1200ASIASACL - Hong Kong/Chinayes300001/08/2009Buy onlineOrder samples
   NAARROW ELECTRONICS6,000 1/6/2009Buy online 
   NAAVNET ELECTRONICS MARKETING6,000 1/7/2009Buy online 
74HC1GU04GW9352 611 78165  0.1200      not available

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC1GU04GVSOT753
(SO5)
PicoGate Inverter (Unbuffered)5@5V2.0-6.0 V5Low Power or Battery ApplicationsCMOS+/- 2.6 mA
74HC1GU04GWSOT353-1
(TSSOP5)
PicoGate Inverter (Unbuffered)5@5V2.0-6.0 V5Low Power or Battery ApplicationsCMOS+/- 2.6 mA


Similar products
74HC1GU04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.