NXP Semiconductors


Select site:

English

74LVTH32245

Selection guide

Datasheet

74LVTH32245
(Product Specification)
23-Jan-08, 13 pages, 93 kB

Download all documentation

General description

The 74LVTH32245 is a high-performance BiCMOS product designed for VCC operation at 3.3 V. The 74LVTH32245 is a 32-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features four output enable (nOE) inputs for easy cascading and four send/receive (nDIR) inputs for direction control. Pin nOE controls the outputs so that the buses are effectively isolated. Bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.

Features

  • 32-bit bidirectional bus interface
  • 3-state buffers
  • Output capability: +64 mA and -32 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
  • Live insertion and extraction permitted
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus
  • Latch-up protection:
    • JESD78 Class II level A exceeds 500 mA
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVTH32245EC74LVTH32245EC-T9352 852 56518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking74LVTH32245EC
74LVTH32245EC74LVTH32245EC-S9352 852 56551Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, SingleStandard Marking74LVTH32245EC
74LVTH32245EC74LVTH32245EC9352 852 56557Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, MultipleStandard Marking74LVTH32245EC

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVTH32245EC9352 852 56518        not available
74LVTH32245EC9352 852 56551        Order samples
74LVTH32245EC9352 852 56557        not available

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.