NXP Semiconductors


Select site:

English

74LVT16245B; 74LVTH16245B

Selection guide

Datasheet

74LVT16245B; 74LVTH16245B
(Product Specification)
23-Mar-06, 17 pages, 105 kB

Download all documentation

General description

The 74LVT16245B; 74LVTH16245B is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an output enable input (OE) for easy cascading and a direction input (DIR) for direction control.

Features

  • 16-bit bidirectional bus interface
  • 3-state buffers
  • Output capability: +64 mA and -32 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
  • Live insertion and extraction permitted
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus
  • Latch-up protection:
    • JESD78: exceeds 500 mA
  • ESD protection:
    • MIL STD 883 method 3015: exceeds 2000 V
    • Machine model: exceeds 200 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT16245BDGG74LVT16245BDG9352 030 00512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVT16245BDGG
week 14, 2005
74LVT16245BDGG74LVT16245BDG-T9352 030 00518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVT16245BDGG
week 14, 2005
74LVT16245BDL74LVT16245BDL9351 791 90112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVT16245BDL
week 13, 2005
74LVT16245BDL74LVT16245BDL-T9351 791 90118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVT16245BDL
week 13, 2005
74LVT16245BEV74LVT16245BEV-S9352 707 95151Volume productionSOT702-1
(VFBGA56)
Tray Pack, Bakeable, SingleStandard Marking74LVT16245BEV
74LVT16245BEV74LVT16245BEV9352 707 95157Volume productionSOT702-1
(VFBGA56)
Tray Pack, Bakeable, MultipleStandard Marking74LVT16245BEV
74LVTH16245BDGG74LVTH16245BDGG9352 817 53512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVTH16245BDGG
Always Pb-free
74LVTH16245BDGG74LVTH16245BDGG-T9352 817 53518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVTH16245BDGG
Always Pb-free
74LVTH16245BDL74LVTH16245BDL9352 817 52112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVTH16245BDL
Always Pb-free
74LVTH16245BDL74LVTH16245BDL-T9352 817 52118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVTH16245BDL
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVT16245BDGG9352 030 00512  1.1400      not available
74LVT16245BDGG9352 030 00518  1.1400NAARROW ELECTRONICS2,000 1/6/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION6,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION6,249 1/6/2009Buy online 
   NAMOUSER ELECTRONICS1,637 1/7/2009Buy online 
74LVT16245BDL9351 791 90112  1.1400NAARROW ELECTRONICS265 1/6/2009Buy onlinenot available
74LVT16245BDL9351 791 90118  1.1400NAARROW ELECTRONICS2,000 1/6/2009Buy onlineOrder samples
74LVT16245BEV9352 707 95151  3.5100      not available
74LVT16245BEV9352 707 95157  3.5100      Order samples
74LVTH16245BDGG9352 817 53512  1.0400      Order samples
74LVTH16245BDGG9352 817 53518  1.0400      not available
74LVTH16245BDL9352 817 52112  1.0400      not available
74LVTH16245BDL9352 817 52118  1.0400      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT16245BDGGSOT362-1
(TSSOP48)
3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)1.9@3.3V2.7-3.6 V48TTL-32/+64 mA
74LVT16245BDLSOT370-1
(SSOP48)
3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)1.9@3.3V2.7-3.6 V48TTL-32/+64 mA
74LVT16245BEVSOT702-1
(VFBGA56)
3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)1.9@3.3V2.7-3.6 VTTL-32/+64 mA
74LVTH16245BDGGSOT362-1
(TSSOP48)
3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)1.9@3.3V2.7-3.6 V48TTL-32/+64 mA
74LVTH16245BDLSOT370-1
(SSOP48)
3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)1.9@3.3V2.7-3.6 V48TTL-32/+64 mA


Similar products
74LVT16245B; 74LVTH16245B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.