NXP Semiconductors


Select site:

English

74LVT2245; 74LVTH2245

Selection guide

Datasheet

74LVT2245; 74LVTH2245
(Product Specification)
24-Apr-06, 15 pages, 92 kB

Download all documentation

General description

The 74LVT2245; 74LVTH2245 is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is an octal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an output enable input (OE)for easy cascading and a direction input (DIR) for direction control.

The 74LVT2245; 74LVTH2245 is designed with 30 Ohm series resistance in both the HIGH-state and LOW-state of the output. This design reduces line noise in applications such as memory address drivers, clock drivers and bus transceivers and transmitters.

Features

  • 30 Ohm output termination resistors
  • Octal bidirectional bus interface
  • 3-state buffers
  • Output capability: +12 mA and -12 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
  • Live insertion and extraction permitted
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus
  • Latch-up protection:
    • JESD78: exceeds 500 mA
  • ESD protection:
    • MIL STD 883 method 3015: exceeds 2000 V
    • Machine model: exceeds 200 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT2245D74LVT2245D9352 114 10112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVT2245D
week 4, 2004
74LVT2245D74LVT2245D-T9352 114 10118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVT2245D
week 4, 2004
74LVT2245DB74LVT2245DB9352 114 20112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVT2245DB
week 13, 2005
74LVT2245DB74LVT2245DB-T9352 114 20118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT2245DB
week 13, 2005
74LVT2245PW74LVT2245PW9352 114 30112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVT2245PW
week 7, 2005
74LVT2245PW74LVT2245PW-T9352 114 30118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT2245PW
week 7, 2005
74LVTH2245D74LVTH2245D9352 817 46112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVTH2245D
Always Pb-free
74LVTH2245D74LVTH2245D-T9352 817 46118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVTH2245D
Always Pb-free
74LVTH2245DB74LVTH2245DB9352 817 47112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVTH2245DB
Always Pb-free
74LVTH2245DB74LVTH2245DB-T9352 817 47118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVTH2245DB
Always Pb-free
74LVTH2245PW74LVTH2245PW9352 817 48112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVTH2245PW
Always Pb-free
74LVTH2245PW74LVTH2245PW-T9352 817 48118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVTH2245PW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVT2245D9352 114 10112  0.6300      not available
74LVT2245D9352 114 10118  0.6300      Order samples
74LVT2245DB9352 114 20112  0.6300      not available
74LVT2245DB9352 114 20118  0.6300      Order samples
74LVT2245PW9352 114 30112  0.6300NAARROW ELECTRONICS194 1/6/2009Buy onlineOrder samples
74LVT2245PW9352 114 30118  0.6300      not available
74LVTH2245D9352 817 46112  1.0400      not available
74LVTH2245D9352 817 46118  1.0400      Order samples
74LVTH2245DB9352 817 47112  1.0400      not available
74LVTH2245DB9352 817 47118  1.0400      Order samples
74LVTH2245PW9352 817 48112  1.0400      not available
74LVTH2245PW9352 817 48118  1.0400      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT2245DSOT163-1
(SO20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)3.2@3.3V2.7-3.6 V20TTL+/- 12 mA
74LVT2245DBSOT339-1
(SSOP20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)3.2@3.3V2.7-3.6 V20TTL+/- 12 mA
74LVT2245PWSOT360-1
(TSSOP20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)3.2@3.3V2.7-3.6 V20TTL+/- 12 mA
74LVTH2245DSOT163-1
(SO20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)3.2@3.3V2.7-3.6 V20TTL+/- 12 mA
74LVTH2245DBSOT339-1
(SSOP20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)3.2@3.3V2.7-3.6 V20TTL+/- 12 mA
74LVTH2245PWSOT360-1
(TSSOP20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)3.2@3.3V2.7-3.6 V20TTL+/- 12 mA


Similar products
74LVT2245; 74LVTH2245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.