NXP Semiconductors


Select site:

English

BUK3F00-50WDxx

Selection guide

Datasheet

BUK3F00-50WDxx
(Product Specification)
04-Sep-08, 52 pages, 265 kB

Download all documentation

Controller for TrenchPLUS FETs

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

Eight channel high-side switch controller in a leaded plastic quad flat package, with digital control and diagnostics, and load current measurement.

Specific configurations are denoted by the last 2 letters in the type number.

Features

  • Standby mode with very low power consumption
  • Programmable drain current tripping
  • Serial Peripheral Interface (SPI) communications
  • Outputs controllable via SPI-bus or direct input
  • Diagnostic status reporting via SPI-bus
  • Analog and digital drain current measurement
  • Watchdog for invalid commands or inactive SPI, with programmable time-out
  • Programmable interrupt generator
  • Overtemperature protection
  • Pulse-width modulation with programmable frequency and duty cycle
  • ESD protection on all pins
  • Protection for battery transient overvoltage and reversed polarity battery connection
  • Open-circuit detection
  • Configurable fail-safe channel control options

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BUK3F00-50WDFE9352 842 94518Volume productionSOT393-1
(QFP64)
Reel Dry Pack, SMD, 13"Standard MarkingBUK3F00-50WDFE
Always Pb-free
BUK3F00-50WDFM9352 842 95518Volume productionSOT393-1
(QFP64)
Reel Dry Pack, SMD, 13"Standard MarkingBUK3F00-50WDFM

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK3F00-50WDFE9352 842 94518        not available
BUK3F00-50WDFM9352 842 95518        not available

Applications

  • Automotive applications such as DC and pulse-width modulation control in body control clusters, etc.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.