NXP Semiconductors


Select site:

English

BY229F, BY229X series

Selection guide

Datasheet

BY229F, BY229X series
(Product Specification)
01-Sep-98, 7 pages, 48 kB

Download all documentation

General description

Glass-passivated double diffused rectifier diodes featuring low forward voltage drop, fast reverse recovery and soft recovery characteristic. The devices are intended for use in TV receivers, monitors and switched mode power supplies.

The BY229F series is supplied in the conventional leaded SOD100 package.
The BY229X series is supplied in the conventional leaded SOD113 package.

Features

  • Low forward volt drop
  • Fast switching
  • Soft recovery characteristic
  • High thermal cycling performance
  • Isolated mounting tab

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BY229X-200BY229X-2009340 380 00127Volume productionSOD113
(TO-220F)
Horizontal, Rail PackStandard MarkingBY229X-200
week 32, 2004
BY229X-600BY229X-6009340 380 20127Volume productionSOD113
(TO-220F)
Horizontal, Rail PackStandard MarkingBY229X-600
week 32, 2004
BY229X-800BY229X-8009340 380 30127Volume productionSOD113
(TO-220F)
Horizontal, Rail PackStandard MarkingBY229X-800
week 32, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BY229X-2009340 380 00127  0.5700      Order samples
BY229X-6009340 380 20127  0.5700ASIASACL - Hong Kong/Chinayes100001/08/2009Buy onlineOrder samples
BY229X-8009340 380 30127  0.5700      Order samples

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)
BY229X-200SOD113
(TO-220F)
2008135
BY229X-600SOD113
(TO-220F)
6008135
BY229X-800SOD113
(TO-220F)
8008135


Similar products
BY229F, BY229X series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.