The CBT16212 provides 24 bits of high-speed TTL-compatible bus switching or exchanging. The low ON resistance of the switch allows connections to be made with minimal propagation delay.
The CBT16212 operates either as a 24-bit bus switch or as a 12-bit bus exchanger, providing data exchange between four signal ports using the port select inputs (S0, S1 and S2).
The CBT16212 is characterized for operation from -40 Cel to +85 Cel.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| CBT16212DGG | CBT16212DGG | 9352 703 85112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | CBT16212DGG
| week 40, 2005 |
| CBT16212DGG | CBT16212DGG-T | 9352 703 85118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking | CBT16212DGG
| week 40, 2005 |
| CBT16212DL | CBT16212DL | 9352 703 91512 | Volume production | SOT371-1
(SSOP56) | Tube Dry Pack | Standard Marking | CBT16212DL
| Always Pb-free |
| CBT16212DL | CBT16212DL-T | 9352 703 91518 | Volume production | SOT371-1
(SSOP56) | Reel Dry Pack, SMD, 13" | Standard Marking | CBT16212DL
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| CBT16212DGG | 9352 703 85112 | 0.9200 | not available | ||||||
| CBT16212DGG | 9352 703 85118 | 0.9200 | ASIA | WPI | 10,000 | 2000 | 01/07/2009 | Buy online | not available |
| CBT16212DL | 9352 703 91512 | not available | |||||||
| CBT16212DL | 9352 703 91518 | Order samples |
Support Documents
| Type number | Package | Description | Operating temp.(Cel) | # of Bits | Operating voltage(VDC) | # of Bits per Enable | Flow Through Pinout |
|---|---|---|---|---|---|---|---|
| CBT16212DGG | SOT364-1
(TSSOP56) | Bus Exchange Switch | -40~85 | 24 | 4.5~5.5 | 12 | yes |
| CBT16212DL | SOT371-1
(SSOP56) | Bus Exchange Switch | -40~85 | 24 | 4.5~5.5 | 12 | yes |
Similar products
CBT16212
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.