NXP Semiconductors


Select site:

English

CBT3251

Selection guide

Datasheet

CBT3251
(Product Specification)
21-Dec-05, 16 pages, 95 kB

Download all documentation

General description

The CBT3251 is a 1-of-8 high-speed TTL-compatible FET multiplexer/demultiplexer. The low ON-resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise.

When output enable (OE) is LOW, the CBT3251 is enabled. S0, S1, and S2 select one of the B outputs for the A-input data.

The CBT3251 is characterized for operation from -40 Cel to +85 Cel.

Features

  • 5 Ohm switch connection between two ports
  • TTL-compatible input levels
  • Minimal propagation delay through the switch
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBT3251DCBT3251D9352 741 13112Volume productionSOT109-1
(SO16)
TubeStandard MarkingCBT3251D
week 50, 2005
CBT3251DCBT3251D-T9352 741 13118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingCBT3251D
week 50, 2005
CBT3251DBCBT3251DB9352 741 14112Volume productionSOT338-1
(SSOP16)
TubeStandard MarkingCBT3251DB
week 50, 2005
CBT3251DBCBT3251DB-T9352 741 14118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard MarkingCBT3251DB
week 50, 2005
CBT3251DSCBT3251DS9352 741 15112Volume productionSOT519-1
(SSOP16)
TubeStandard MarkingCBT3251DS
week 50, 2005
CBT3251DSCBT3251DS-T9352 741 15118Volume productionSOT519-1
(SSOP16)
Reel Pack, SMD, 13"Standard MarkingCBT3251DS
week 50, 2005
CBT3251PWCBT3251PW9352 741 16112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingCBT3251PW
week 13, 2005
CBT3251PWCBT3251PW-T9352 741 16118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingCBT3251PW
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CBT3251D9352 741 13112  0.3200NADIGI-KEY CORPORATION1,600 1/6/2009Buy onlinenot available
CBT3251D9352 741 13118  0.3200      not available
CBT3251DB9352 741 14112  0.3200      Order samples
CBT3251DB9352 741 14118  0.3200      not available
CBT3251DS9352 741 15112  0.3200      not available
CBT3251DS9352 741 15118  0.3200      not available
CBT3251PW9352 741 16112  0.3200NAAVNET ELECTRONICS MARKETING2,400 1/7/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION2,255 1/6/2009Buy online 
CBT3251PW9352 741 16118  0.3200      not available

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
# of BitsMultiplex rateOperating voltage(VDC)# of Bits per Enable
CBT3251DSOT109-1
(SO16)
Mux/Demux-40~8511 of 84.5~5.51
CBT3251DBSOT338-1
(SSOP16)
Mux/Demux-40~8511 of 84.5~5.51
CBT3251DSSOT519-1
(SSOP16)
Mux/Demux-40~8511 of 84.5~5.51
CBT3251PWSOT403-1
(TSSOP16)
Mux/Demux-40~8511 of 84.5~5.51


Similar products
CBT3251 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.