The CBTL06122 is a six-channel ('hex') multiplexer for DisplayPort and PCI Express applications. It provides four differential channels capable of switching or multiplexing (bidirectional and AC-coupled) PCI Express or DisplayPort signals, using high-bandwidth pass-gate technology. Additionally, it provides for switching/multiplexing of the Hot Plug Detect signal as well as the AUX or DDC (Direct Display Control) signals, for a total of six channels.
The CBTL06122 is designed for high-performance PCI Express and DisplayPort applications. The device is available in two different pinouts (A and B, orderable as separate part numbers) to suit different motherboard layout requirements.
The typical application of CBTL06122 is on motherboards, docking stations or add-in cards where the graphics and I/O system controller chip utilizes I/O pins that are configurable for either PCI Express or DisplayPort operation. The hex display MUX can be used in such applications to route the signal from the controller chip to either a physical DisplayPort connector or a PCI Express connector using its 1 : 2 multiplexer topology. The controller chip selects which path to use by setting a select signal (which can be latched) HIGH or LOW.
Optionally, the hex MUX device can be used in conjunction with an HDMI/DVI level shifter device (PTN3300A, PTN3300B or PTN3301) to allow for DisplayPort as well as HDMI/DVI connectivity.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| CBTL06122AHF | CBTL06122AHF-T | 9352 866 63518 | Volume production | SOT1033-1
(HWQFN56R) | Reel Dry Pack, SMD, 13" | Standard Marking | CBTL06122AHF
| |
| CBTL06122BHF | CBTL06122BHF-T | 9352 866 64518 | Volume production | SOT1033-1
(HWQFN56R) | Reel Dry Pack, SMD, 13" | Standard Marking | CBTL06122BHF
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| CBTL06122AHF | 9352 866 63518 | not available | |||||||
| CBTL06122BHF | 9352 866 64518 | not available |
| Type number | Package | Supply voltage(V) | Standby current(uA) | Operating temp.(Cel) | Bandwidth | Number of channels | Supply current(mA) |
|---|---|---|---|---|---|---|---|
| CBTL06122AHF | SOT1033-1
(HWQFN56R) | 3.0~3.6 | 10 | -10~+85 | 4 GHz | 6 | 0.2 |
| CBTL06122BHF | SOT1033-1
(HWQFN56R) | 3.0~3.6 | 10 | -10~+85 | 4 GHz | 6 | 0.2 |
Similar products
CBTL06122
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.