NXP Semiconductors


Select site:

English

CBTL06141

Selection guide

General description

To support the new, high-speed motherboard graphics chipsets from Intel, AMD/ATI, and nVidia, these devices provide configurable routing of high-speed differential signals to DisplayPort and PCIe connectors, and use a high-bandwidth, 2:1 multiplexing or 1:2 de-multiplexing topology to preserve signal integrity.

Features

  • High-bandwidth analog pass-gate technology
  • Extremely low power operation and shutdown power consumption
  • 6 channels of switching/muxing supporting DisplayPort Gen1 and PCIe Gen2 signals
  • 1:4 / 4:1 switching/muxing supporting AUX and DDC channels

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBTL06141EE/GCBTL06141EE/G-T9352 857 44118Volume productionSOT918-1
(TFBGA48)
Reel Pack, SMD, 13"Standard MarkingCBTL06141EE/G

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CBTL06141EE/G9352 857 44118  ASIASAC - Taiwanyes300001/08/2009Buy onlinenot available

Applications

  • Desktop and notebook PC motherboards and docking stations with DisplayPort and PCIe connectivity


Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
Standby
current(uA)
Operating
temp.(Cel)
BandwidthNumber of channelsSupply current(mA)
CBTL06141EE/GSOT918-1
(TFBGA48)
3.0~3.610-10~+852.7 Gbps61


Similar products
CBTL06141 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.