NXP Semiconductors


Select site:

English

CBTV4020

Selection guide

Datasheet

CBTV4020
(Product Specification)
04-Apr-08, 16 pages, 98 kB

Download all documentation

General description

This 20-bit bus switch is designed for 2.3 V to 2.7 V VDD operation and SSTL_2 select input levels.

Each host port pin is multiplexed to one of two DIMM port pins. When the SEL pin is HIGH the A DIMM port is turned on and the B DIMM port is off. The ON-state connects the host port to the DIMM port through a 20 Ohm nominal series resistance. When the port is off a high-impedance state exists between the Host and disabled DIMM. The DIMM port is terminated with a 100 Ohm resistor to ground. When the SEL pin is LOW the B DIMM port is turned on and the A DIMM port is off.

The part incorporates a very low crosstalk design. It has a very low skew between outputs (< 50 ps) and low skew (< 50 ps) for rising and falling edges. The part has optimal performance in DDR data bus applications.

Each switch has been optimized for connection to 1-bank or 2-bank DIMMs.

The low internal RC time constant of the switch (20 Ohm x 7 pF) allows data transfer to be made with minimal propagation delay.

The CBTV4020 is characterized for operation from 0 Cel to +85 Cel.

Features

  • SEL signal is SSTL_2 compatible
  • Optimized for use in Double Data Rate (DDR) SDRAM applications
  • Designed to be used with 400 Mbit/s 200 MHz DDR data bus
  • Switch ON resistance is designed to eliminate the need for series resistor to DDR SDRAM
  • RON ˜ 20 Ohm
  • Internal 100 Ohm pull-down resistors on DIMM side when path is disabled
  • Low differential skew
  • Matched rise/fall slew rate
  • Low crosstalk
  • One DIMM select control line
  • Latch-up protection exceeds 500 mA per JESD78
  • ESD protection exceeds 1500 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBTV4020EE/GCBTV4020EE/G-T9352 790 97118Volume productionSOT761-1
(TFBGA72)
Reel Pack, SMD, 13"Standard MarkingCBTV4020EE/G
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CBTV4020EE/G9352 790 97118        Order samples

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.