NXP Semiconductors


Select site:

English

GTL2003

Selection guide

Datasheet

GTL2003
(Product Specification)
27-Jul-07, 19 pages, 114 kB

Download all documentation

General description

The Gunning Transceiver Logic - Transceiver Voltage Clamps (GTL-TVC) provide high-speed voltage translation with low ON-state resistance and minimal propagation delay. The GTL2003 provides 8 NMOS pass transistors (Sn and Dn) with a common gate (GREF) and a reference transistor (SREF and DREF). The device allows bidirectional voltage translations between 1.0 V and 5.0 V without use of a direction pin.

When the Sn or Dn port is LOW, the clamp is in the ON-state and a low resistance connection exists between the Sn and Dn ports. Assuming the higher voltage is on the Dn port, when the Dn port is HIGH, the voltage on the Sn port is limited to the voltage set by the reference transistor (SREF). When the Sn port is HIGH, the Dn port is pulled to VCC by the pull-up resistors. This functionality allows a seamless translation between higher and lower voltages selected by the user, without the need for directional control.

All transistors have the same electrical characteristics and there is minimal deviation from one output to another in voltage or propagation delay. This is a benefit over discrete transistor voltage translation solutions, since the fabrication of the transistors is symmetrical. Because all transistors in the device are identical, SREF and DREF can be located on any of the other eight matched Sn/Dn transistors, allowing for easier board layout. The translator's transistors provide excellent ESD protection to lower voltage devices and at the same time protect less ESD-resistant devices.

Features

  • 8-bit bidirectional low voltage translator
  • Allows voltage level translation between 1.0 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V buses which allows direct interface with GTL, GTL+, LVTTL/TTL and 5 V CMOS levels
  • Provides bidirectional voltage translation with no direction pin
  • Low 6.5 Ohm ON-state resistance (Ron) between input and output pins (Sn/Dn)
  • Supports hot insertion
  • No power supply required: will not latch up
  • 5 V tolerant inputs
  • Low standby current
  • Flow-through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Packages offered: TSSOP20, DHVQFN20

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL2003BQGTL2003BQ-T9352 841 87118Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 13"Standard MarkingGTL2003BQ
GTL2003BQGTL2003BQ-G9352 841 87115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard MarkingGTL2003BQ
GTL2003PWGTL2003PW9352 841 86112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingGTL2003PW
Always Pb-free
GTL2003PWGTL2003PW-T9352 841 86118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingGTL2003PW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL2003BQ9352 841 87118        not available
GTL2003BQ9352 841 87115        not available
GTL2003PW9352 841 86112  NAARROW ELECTRONICS500 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION1,466 1/6/2009Buy online 
GTL2003PW9352 841 86118  NAMOUSER ELECTRONICS200 1/7/2009Buy onlineOrder samples

Applications

  • Any application that requires bidirectional or unidirectional voltage level translation from any voltage from 1.0 V to 5.0 V to any voltage from 1.0 V to 5.0 V
  • The open-drain construction with no direction pin is ideal for bidirectional low voltage (for example, 1.0 V, 1.2 V, 1.5 V, or 1.8 V) processor I2C-bus port translation to the normal 3.3 V and/or 5.0 V I2C-bus signal levels or GTL/GTL+ translation to LVTTL/TTL signal levels.


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
# of BitsVoltage Translation Range(V)
GTL2003BQSOT764-1
(DHVQFN20)
Voltage TranslationOpen Drain Voltage Translation-40~8581.0 to 5.0 ~ 1.0 to 5.0
GTL2003PWSOT360-1
(TSSOP20)
Voltage TranslationOpen Drain Voltage Translation-40~8581.0 to 5.0 ~ 1.0 to 5.0


Similar products
GTL2003 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.