NXP Semiconductors


Select site:

English

GTL2005

Selection guide

Datasheet

GTL2005
(Product Specification)
06-Sep-07, 19 pages, 118 kB

Download all documentation

General description

The GTL2005 is a quad translating transceiver designed for 3.3 V system interface with a GTL/GTL+ bus.

The direction pin (DIR) allows the part to function as either a GTL-to-TTL sampling receiver or as a TTL-to-GTL interface.

The GTL2005 LVTTL interface is tolerant up to 5.5 V allowing direct access to TTL or 5 V CMOS outputs.

The GTL2005 Vref linearity degrades below 0.8 V (see Section 10.1). If the application allows, use the GTL2014, otherwise more closely review noise margins.

Features

  • Operates as a quad GTL/GTL+ sampling receiver or as a LVTTL/TTL to GTL/GTL+ driver
  • Quad bidirectional bus interface
  • 3.0 V to 3.6 V operation with 5 V tolerant LVTTL I/O
  • Live insertion/extraction permitted
  • Latch-up protection exceeds 500 mA per JESD78
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115, and 1000 V CDM per JESD22-CC101
  • Package offered: TSSOP14

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL2005PWGTL2005PW9352 638 13112Volume productionSOT402-1
(TSSOP14)
TubeStandard MarkingGTL2005PW
week 48, 2004
GTL2005PWGTL2005PW-T9352 638 13118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingGTL2005PW
week 48, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL2005PW9352 638 13112  1.0600NAARROW ELECTRONICS2,850 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING1,705 1/7/2009Buy online 
GTL2005PW9352 638 13118  1.0600ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
   ASIAWPI25,000250001/07/2009Buy online 
   NADIGI-KEY CORPORATION2,500 1/6/2009Buy online 
   NADIGI-KEY CORPORATION3,429 1/6/2009Buy online 
   NAFUTURE ELECTRONICS1,500 1/7/2009Buy online 
   NAMOUSER ELECTRONICS1,475 1/7/2009Buy online 

Applications


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of BitsTTL Drive(mA)GTL Drive(mA)Voltage Translation Range(V)
GTL2005PWSOT402-1
(TSSOP14)
3.0~3.6Processor InterfaceBi-Directional Non-Latched-40~85412401.14 to 1.65 ~ 3.0 to 5.5


Similar products
GTL2005 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.