NXP Semiconductors


Select site:

English

GTL2009

Selection guide

Datasheet

GTL2009
(Product Specification)
22-Sep-05, 17 pages, 90 kB

Download all documentation

General description

The GTL2009 is designed for the Nocona and Dempsey/Blackford dual Intel Xeon processor platforms to compare the Front-Side Bus (FSB) frequency settings and set the common FSB frequency at the lowest setting if both processor slots are occupied or the FSB setting of the occupied processor slot if only one processor is being used. A default FSB frequency of 100 MHz is initially set upon power-up when VDD is greater than 1.5 V.

Magnitude comparisons and frequency multiplexing to compute the common FSB frequency occurs when the two 3-bit FSB GTL inputs from the chip sets are valid. The common FSB frequency GTL outputs switch from the default frequency to the computed frequency when the GTL reference voltage input (VREF) crosses a static 0.6 V internally generated input comparator reference voltage. The GTL2009 then continually monitors the FSB frequency and slot occupied inputs for any further changes.

The Nocona and Dempsey/Blackford Xeon processors specify a VTT of 1.2 V and 1.1 V, as well as a nominal Vref of 0.76 V and 0.73 V respectively. To allow for future voltage level changes that may extend Vref to 0.63 of VTT (minimum of 0.693 V with VTT of 1.1 V) the GTL2009 allows a minimum Vref of 0.66 V. Characterization results show that there is little DC or AC performance variation between these levels.

The GTL2009 is a companion chip to the GTL2006 platform health management GTL-to-LVTTL translator and the newer GTL2007 that adds an enable function that disables the error output to the monitoring agent for platforms that monitor the individual error conditions from each processor.

Features

  • Compares FSB frequency inputs to set the lowest frequency as the common bus frequency.
  • Operates at a range of GTL signal levels
  • 3.0 V to 3.6 V operation
  • LVTTL I/O are not 5 V tolerant
  • Companion chip to GTL2006 and GTL2007
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78, which exceeds 500 mA
  • Available in TSSOP16 package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL2009PWGTL2009PW9352 783 65112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingGTL2009PW
Always Pb-free
GTL2009PWGTL2009PW-T9352 783 65118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingGTL2009PW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL2009PW9352 783 65112  0.5200NADIGI-KEY CORPORATION163 1/6/2009Buy onlinenot available
GTL2009PW9352 783 65118  0.5200      Order samples

Applications


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of BitsTTL Drive(mA)GTL Drive(mA)Voltage Translation Range(V)
GTL2009PWSOT403-1
(TSSOP16)
3.0~3.6Xeon Dual Processor Front Side Bus Frequency SelectionCompares FSB Frequencies and automatically selects proper frequency-40~8531215No translation, stays GTL to GTL or LVTTL to LVTTL


Similar products
GTL2009 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.