NXP Semiconductors


Select site:

English

GTL2014

Selection guide

Datasheet

GTL2014
(Product Specification)
19-May-05, 15 pages, 82 kB

Download all documentation

General description

The GTL2014 is a 4-bit translating transceiver designed for 3.3 V LVTTL system interface with a GTL-/GTL/GTL+ bus.

The direction pin allows the part to function as either a GTL to LVTTL sampling receiver or as a LVTTL to GTL interface.

The GTL2014 LVTTL inputs (only) are tolerant up to 5.5 V allowing direct access to TTL or 5 V CMOS inputs. The LVTTL outputs are not 5.5 V tolerant.

The GTL2014 GTL inputs and outputs operate up to 3.6 V, allowing the device to be used in higher voltage open-drain output applications.

Features

  • Operates as a 4-bit GTL-/GTL/GTL+ sampling receiver or as a LVTTL to GTL-/GTL/GTL+ driver
  • 3.0 V to 3.6 V operation with 5 V tolerant LVTTL input
  • GTL input and output 3.6 V tolerant
  • Vref adjustable from 0.5 V to VCC/2
  • Partial power-down permitted
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-CC101
  • Latch-up protection exceeds 500 mA per JESD78
  • Package offered: TSSOP14

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL2014PWGTL2014PW9352 774 99112Volume productionSOT402-1
(TSSOP14)
TubeStandard MarkingGTL2014PW
Always Pb-free
GTL2014PWGTL2014PW-T9352 774 99118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingGTL2014PW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL2014PW9352 774 99112  0.8700NAAVNET ELECTRONICS MARKETING1,694 1/7/2009Buy onlinenot available
   NADIGI-KEY CORPORATION12,461 1/6/2009Buy online 
GTL2014PW9352 774 99118  0.8700ASIAWPI2,500250001/07/2009Buy onlineOrder samples
   NAMOUSER ELECTRONICS2,276 1/7/2009Buy online 

Applications


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of BitsTTL Drive(mA)GTL Drive(mA)Voltage Translation Range(V)
GTL2014PWSOT402-1
(TSSOP14)
3.0~3.6Processor InterfaceBi-Directional Non-Latched-40~85416401.14 to 1.65 ~ 3.0 to 5.5


Similar products
GTL2014 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.