NXP Semiconductors


Select site:

English

GTL2107

Selection guide

Datasheet

GTL2107
(Product Specification)
06-Jul-07, 20 pages, 115 kB

Download all documentation

General description

The GTL2107 is a customized translator between dual Xeon processors, GTL-/GTL/GTL+ I/O and the Platform Health Management, South Bridge and Power Supply 3.3 V LVTTL and GTL signals.

Features

  • Operates as a GTL to LVTTL sampling receiver or LVTTL to GTL driver
  • Operates at GTL, GTL+ or GTL- levels
  • EN1 and EN2 enable control
  • 3.0 V to 3.6 V operation
  • LVTTL I/O not 5 V tolerant
  • Series termination on the LVTTL outputs of 30 Ohm
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 Class II, Level A which exceeds 500 mA
  • Package offered: TSSOP28

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL2107PWGTL2107PW9352 828 46112Volume productionSOT361-1
(TSSOP28)
TubeStandard MarkingGTL2107PW
GTL2107PWGTL2107PW-T9352 828 46118Volume productionSOT361-1
(TSSOP28)
Reel Pack, SMD, 13"Standard MarkingGTL2107PW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL2107PW9352 828 46112        not available
GTL2107PW9352 828 46118  NAAVNET ELECTRONICS MARKETING2,500 1/7/2009Buy onlineOrder samples

Applications


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of BitsTTL Drive(mA)GTL Drive(mA)Voltage Translation Range(V)
GTL2107PWSOT361-1
(TSSOP28)
3.0~3.6Dual Xeon Processor Interface to 3.3V Chipset with power good enable12-bit GTL-/GTL/GTL+ to LVTTL translator-40~851216150.5 to 3.6 ~ 3.0 to 5.5


Similar products
GTL2107 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.