NXP Semiconductors


Select site:

English

HEF4014B

Selection guide

Datasheet

HEF4014B
(Product Specification)
01-Jan-95, 6 pages, 88 kB

Download all documentation

General description

The HEF4014B is a fully synchronous edge-triggered 8-bit static shift register with eight synchronous parallel inputs (P0 to P7 ), a synchronous serial data input (DS ), a synchronous parallel enable input (PE), a LOW to HIGH edge-triggered clock input (CP) and buffered parallel outputs from the last three stages (O5 to O7 ).

Operation is synchronous and the device is edge-triggered on the LOW to HIGH transition of CP. Each register stage is of a D-type master-slave flip-flop. When PE is HIGH, data is loaded into the register from P0 to P7 on the LOW to HIGH transition of CP. When PE is LOW, data is shifted to the first position from DS , and all the data in the register is shifted one position to the right on the LOW to HIGH transition of CP. Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times

Features

  • Excellent linearity
  • Extremely low noise
  • Silicon nitride passivation
  • Rugged construction
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4014BPHEF4014BPN9332 825 00652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4014BP
Always Pb-free
HEF4014BTHEF4014BTD9333 726 70652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4014BT
week 6, 2004
HEF4014BTHEF4014BTD-T9333 726 70653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4014BT
week 6, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4014BP9332 825 00652  0.2600      Order samples
HEF4014BT9333 726 70652  0.2500ASIAWPI5005001/07/2009Buy onlinenot available
   NADIGI-KEY CORPORATION1,256 1/6/2009Buy online 
HEF4014BT9333 726 70653  0.2500NAFUTURE ELECTRONICS1,470 1/7/2009Buy onlineOrder samples
   NAMOUSER ELECTRONICS2,444 1/7/2009Buy online 

Applications

CATV systems operating over a 40 to 750 MHz frequency range.

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4014BPSOT38-4
(DIP16)
8-Bit Static Shift Register with Synchronous Parallel Enable Input40 @ 15 V40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4014BTSOT109-1
(SO16)
8-Bit Static Shift Register with Synchronous Parallel Enable Input40 @ 15 V40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4014B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.