The HEF4027B is a edge-triggered dual JK flip-flop which features independent set-direct (SD), clear-direct (CD), clock (CP) inputs and outputs (Q, Q). Data is accepted when CP is LOW, and transferred to the output on the positive-going edge of the clock. The active HIGH asynchronous clear-direct (CD) and set-direct (SD) inputs are independent and override the J, K, and CP inputs. The outputs are buffered for best system performance. Schmitt trigger action makes the clock input highly tolerant of slower rise and fall times.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over the full industrial (-40 Cel to +85 Cel) temperature range.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEC4027BT | HEC4027BT | 9352 093 40112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | HEC4027BT
| week 6, 2004 |
| HEC4027BT | HEC4027BT-T | 9352 093 40118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | HEC4027BT
| week 6, 2004 |
| HEF4027BP | HEF4027BPN | 9332 827 20652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | HEF4027BP
| Always Pb-free |
| HEF4027BT | HEF4027BTD | 9333 727 90652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | HEF4027BT
| week 6, 2004 |
| HEF4027BT | HEF4027BTD-T | 9333 727 90653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4027BT
| week 6, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| HEC4027BT | 9352 093 40112 | 0.2800 | not available | ||||||
| HEC4027BT | 9352 093 40118 | 0.2800 | Order samples | ||||||
| HEF4027BP | 9332 827 20652 | 0.2000 | ASIA | WPI | 10,000 | 1000 | 01/07/2009 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 223 | 1/6/2009 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 2,400 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 876 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 3,943 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,711 | 1/7/2009 | Buy online | |||||
| HEF4027BT | 9333 727 90652 | 0.1900 | NA | ARROW ELECTRONICS | 3,547 | 1/6/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 3,328 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 1,080 | 1/7/2009 | Buy online | |||||
| HEF4027BT | 9333 727 90653 | 0.1900 | ASIA | SAC - Taiwan | yes | 2500 | 01/08/2009 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 4,500 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,418 | 1/7/2009 | Buy online |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| HEF4027BP | SOT38-4
(DIP16) | Dual JK Flip-Flop | 30 @ 15 V | 30@15V | 4.5-15.5 | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4027BT | SOT109-1
(SO16) | Dual JK Flip-Flop | 30 @ 15 V | 30@15V | 4.5-15.5 | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
Similar products
HEF4027B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.