NXP Semiconductors


Select site:

English

HEF4028B

Selection guide

Datasheet

HEF4028B
(Product Specification)
01-Jan-95, 5 pages, 47 kB

Download all documentation

General description

The HEF4028B is a 4-bit BCD to 1-of-10 active HIGH decoder. A 1-2-4-8 BCD code applied to inputs A0 to A3 causes the selected output to be HIGH, the other nine will be LOW. If desired, the device may be used as a 1-of-8 decoder with enable; 3-bit octal inputs are applied to inputs A0 , A1 and A2 selecting an output O0 to O7 . Input A3 then becomes an active LOW enable, forcing the selected output LOW when A3 is HIGH. The HEF4028B may also be used as an 8-output (O0 to O7 ) demultiplexer with A0 to A2 as address inputs and A3 as an active LOW data input. The outputs are fully buffered for best performance.

Features

  • Wide input frequency range (350 MHz to 650 MHz)
  • On IC high precision 0° and 90° phase shifter
  • 5 V supply voltage
  • Internal voltage reference
  • Suitable for symbol rate up to 45 Msymbols/s
  • Nominal overall conversion gain (from IF input to I and Q outputs) adjustable from 42 dB to13 dB.
  • Low noise AGC amplifier with 21 dB gain control range
  • 30 MHz 1 dB bandwidth output buffers

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4028BPHEF4028BPN9332 827 30652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4028BP
Always Pb-free
HEF4028BTHEF4028BTD9333 728 00652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4028BT
week 6, 2004
HEF4028BTHEF4028BTD-T9333 728 00653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4028BT
week 6, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4028BP9332 827 30652  0.2400ASIAWPI10,000100001/07/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING2,000 1/7/2009Buy online 
   NADIGI-KEY CORPORATION1,111 1/6/2009Buy online 
HEF4028BT9333 728 00652  0.1900NAARROW ELECTRONICS2,000 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION4,201 1/6/2009Buy online 
HEF4028BT9333 728 00653  0.1900ASIASAC - Taiwanyes250001/08/2009Buy onlinenot available
   NAMOUSER ELECTRONICS450 1/7/2009Buy online 

Applications

  • BPSK and QPSK demodulation
  • Professional and consumer satellite decoders
  • Data communication system

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4028BPSOT38-4
(DIP16)
1-of-10 Decoder30@15V4.5-15.516Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4028BTSOT109-1
(SO16)
1-of-10 Decoder30@15V4.5-15.516Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4028B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.