NXP Semiconductors


Select site:

English

HEF4047B

Selection guide

Datasheet

HEF4047B
(Product Specification)
01-Jan-95, 15 pages, 274 kB

Download all documentation

General description

The HEF4047B consists of a gatable astable multivibrator with logic techniques incorporated to permit positive or negative edge-triggered monostable multivibrator action with retriggering and external counting options.

Inputs include + TRIGGER, - TRIGGER, ASTABLE, ASTABLE, RETRIGGER and MR (Master Reset). Buffered outputs are O, O and OSCILLATOR OUTPUT. In all modes of operation an external capacitor (Ct ) must be connected between CTC and RCTC , and an external resistor (Rt ) must be connected between RTC and RCTC (continued on next page).

Features

  • Direct interface to C-MOS, TTL, etc.
  • High-speed switching
  • No secondary breakdown.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4047BPHEF4047BPN9333 242 40652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard MarkingHEF4047BP
Always Pb-free
HEF4047BTHEF4047BTD9333 729 10652Volume productionSOT108-1
(SO14)
Bulk Pack, CECCStandard MarkingHEF4047BT
week 5, 2004
HEF4047BTHEF4047BTD-T9333 729 10653Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4047BT
week 5, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4047BP9333 242 40652  0.2800ASIASAC - Taiwanyes100001/08/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING1,160 1/7/2009Buy online 
   NADIGI-KEY CORPORATION819 1/6/2009Buy online 
   NAMOUSER ELECTRONICS955 1/7/2009Buy online 
HEF4047BT9333 729 10652  0.2500NADIGI-KEY CORPORATION3,100 1/6/2009Buy onlinenot available
HEF4047BT9333 729 10653  0.2500NAARROW ELECTRONICS10,000 1/6/2009Buy onlineOrder samples
   NAFUTURE ELECTRONICS12,807 1/7/2009Buy online 
   NAMOUSER ELECTRONICS2,325 1/7/2009Buy online 

Applications

  • Relay, high-speed and line transformer drivers.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4047BPSOT27-1
(DIP14)
Monostable/Astable Multivibrator50@15V4.5-15.5 V14Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4047BTSOT108-1
(SO14)
Monostable/Astable Multivibrator50@15V4.5-15.5 V14Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4047B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.