The HEF4049B provides six inverting buffers with high current output capability suitable for driving TTL or high capacitive loads. Since input voltages in excess of the buffers' supply voltage are permitted, the buffers may also be used to convert logic levels of up to 15 V to standard TTL levels. Their guaranteed fan-out into common bipolar logic elements is shown in Table 3.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over the industrial (-40 Cel to +85 Cel) temperature range.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4049BP | HEF4049BPN | 9332 776 50652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | HEF4049BP
| Always Pb-free |
| HEF4049BT | HEF4049BTD | 9333 729 20652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | HEF4049BT
| week 12, 2005 |
| HEF4049BT | HEF4049BTD-T | 9333 729 20653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4049BT
| week 12, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| HEF4049BP | 9332 776 50652 | 0.2100 | ASIA | WPI | 250 | 25 | 01/07/2009 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 1,642 | 1/6/2009 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 1,896 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 41,520 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,604 | 1/7/2009 | Buy online | |||||
| HEF4049BT | 9333 729 20652 | 0.2100 | NA | ARROW ELECTRONICS | 2,500 | 1/6/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 2,215 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 2,741 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 9,915 | 1/7/2009 | Buy online | |||||
| HEF4049BT | 9333 729 20653 | 0.2100 | NA | AVNET ELECTRONICS MARKETING | 2,500 | 1/7/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 5,700 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,728 | 1/7/2009 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4049BP | SOT38-4
(DIP16) | Buffer; Inverting | 40@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | -3/+20 mA @ 15 V |
| HEF4049BT | SOT109-1
(SO16) | Buffer; Inverting | 40@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | -3/+20 mA @ 15 V |
Similar products
HEF4049B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.