NXP Semiconductors


Select site:

English

HEF4053B

Selection guide

Datasheet

HEF4053B
(Product Specification)
01-Jan-95, 9 pages, 115 kB

Download all documentation

Triple 2-channel analogue multiplexer/demultiplexer

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The HEF4053B is a triple 2-channel analogue multiplexer/demultiplexer with a common enable input (E). Each multiplexer/demultiplexer has two independent inputs/outputs (Y0 and Y1 ), a common input/output (Z), and select inputs (Sn ). Each also contains two-bidirectional analogue switches, each with one side connected to an independent input/output (Y0 and Y1 ) and the other side connected to a common input/output (Z).

With E LOW, one of the two switches is selected (low impedance ON-state) by Sn . With E HIGH, all switches are in the high impedance OFF-state, independent of SA to SC .

VDD and VSS are the supply voltage connections for the digital control inputs (SA to SC and E).

The VDD to VSS range is 3 to 15 V. The analogue inputs/outputs (Y0 ,Y1 and Z) can swing between VDD as a positive limit and VEE as a negative limit. VDD- VEE may not exceed 15 V.

For operation as a digital multiplexer/demultiplexer,VEE is connected to VSS (typically ground).

Features

  • Requires very few external components
  • High output power
  • Fixed gain
  • Good ripple rejection
  • Mute/standby switch
  • AC and DC short-circuit safe to ground and VP
  • Thermally protected
  • Reverse polarity safe
  • Capability to handle high energy on outputs (VP =0 V)
  • No switch-on/switch-off plop
  • Electrostatic discharge protection.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4053BPHEF4053BPN9332 826 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4053BP
Always Pb-free
HEF4053BTHEF4053BTD9333 729 60652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4053BT
week 12, 2005
HEF4053BTHEF4053BTD-T9333 729 60653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4053BT
week 12, 2005
HEF4053BTTHEF4053BTT9352 635 12112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingHEF4053BTT
week 10, 2005
HEF4053BTTHEF4053BTT-T9352 635 12118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingHEF4053BTT
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4053BP9332 826 60652  0.2300ASIAWPI10,000100001/07/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING1,648 1/7/2009Buy online 
   NADIGI-KEY CORPORATION3,303 1/6/2009Buy online 
   NAFUTURE ELECTRONICS1,290 1/7/2009Buy online 
   NAMOUSER ELECTRONICS1,978 1/7/2009Buy online 
HEF4053BT9333 729 60652  0.2100ASIAWPI5005001/07/2009Buy onlinenot available
   NAARROW ELECTRONICS2,570 1/6/2009Buy online 
   NAAVNET ELECTRONICS MARKETING5,815 1/7/2009Buy online 
   NADIGI-KEY CORPORATION2,592 1/6/2009Buy online 
   NAFUTURE ELECTRONICS3,287 1/7/2009Buy online 
HEF4053BT9333 729 60653  0.2100NAARROW ELECTRONICS12,500 1/6/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING7,500 1/7/2009Buy online 
   NADIGI-KEY CORPORATION5,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION7,386 1/6/2009Buy online 
   NAFUTURE ELECTRONICS29,928 1/7/2009Buy online 
   NAMOUSER ELECTRONICS2,055 1/7/2009Buy online 
   ASIAWPI25,000250001/07/2009Buy online 
HEF4053BTT9352 635 12112  0.1700      not available
HEF4053BTT9352 635 12118  0.1700      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
HEF4053BPSOT38-4
(DIP16)
Triple 2-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS
HEF4053BTSOT109-1
(SO16)
Triple 2-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS
HEF4053BTTSOT403-1
(TSSOP16)
Triple 2-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS


Similar products
HEF4053B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.