The HEF4066B has four independent bilateral analogue switches (transmission gates). Each switch has two input/output terminals (Y/Z) and an active HIGH enable input (E). When E is connected to VDD a low impedance bidirectional path between Y and Z is established (ON condition). When E is connected to VSS the switch is disabled and a high impedance between Y and Z is established (OFF condition).
The HEF4066B is pin compatible with the HEF4016B but exhibits a much lower ON resistance. In addition the ON resistance is relatively constant over the full input signal range.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEC4066BT | HEC4066BT | 9352 600 50112 | Volume production | SOT108-1
(SO14) | Tube | Standard Marking | HEC4066BT
| week 32, 2004 |
| HEC4066BT | HEC4066BT-T | 9352 600 50118 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | HEC4066BT
| week 32, 2004 |
| HEF4066BP | HEF4066BPN | 9332 966 50652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | HEF4066BP
| Always Pb-free |
| HEF4066BT | HEF4066BTD | 9333 729 70652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | HEF4066BT
| week 32, 2004 |
| HEF4066BT | HEF4066BTD-T | 9333 729 70653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4066BT
| week 32, 2004 |
| HEF4066BU | 9333 739 10029 | Volume production | Uncased die | HEF4066BU
| week 18, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| HEC4066BT | 9352 600 50112 | 0.2800 | Order samples | ||||||
| HEC4066BT | 9352 600 50118 | 0.2800 | not available | ||||||
| HEF4066BP | 9332 966 50652 | 0.1800 | ASIA | WPI | 250 | 25 | 01/07/2009 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 4,650 | 1/6/2009 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 2,037 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 2,992 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 35,856 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,758 | 1/7/2009 | Buy online | |||||
| HEF4066BT | 9333 729 70652 | 0.1700 | NA | ARROW ELECTRONICS | 4,815 | 1/6/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 2,157 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 4,258 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 8,143 | 1/7/2009 | Buy online | |||||
| HEF4066BT | 9333 729 70653 | 0.1700 | NA | ARROW ELECTRONICS | 52,500 | 1/6/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 15,000 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 7,500 | 1/6/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 7,649 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 17,852 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 2,306 | 1/7/2009 | Buy online | |||||
| ASIA | WPI | 25,000 | 2500 | 01/07/2009 | Buy online | ||||
| HEF4066BU | 9333 739 10029 | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels |
|---|---|---|---|---|---|---|---|
| HEF4066BP | SOT27-1
(DIP14) | Quad Bilateral Switch; Low "ON" Resistance | 5@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS |
| HEF4066BT | SOT108-1
(SO14) | Quad Bilateral Switch; Low "ON" Resistance | 5@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS |
| HEF4066BU | Uncased die
| Quad Bilateral Switch; Low "ON" Resistance | 5@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS |
Similar products
HEF4066B gates
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.