The HEF4517B consists of two identical, independent 64-bit static shift registers. Each register has separate clock (CP), data input (D, )parallel input-enable/output-enable (PE/EO) and four 3-state outputs of the 16th, 32nd, 48th and 64th bit positions (O16 to O64 ). Data at the D input is entered into the first bit on the LOW to HIGH transition of the clock, regardless of the state of PE/EO.
When PE/EO is LOW the outputs are enabled and the device is in the 64-bit serial mode.
When PE/EO is HIGH the outputs are disabled (high impedance OFF-state), the 64-bit shift register is divided into four 16-bit shift registers with DO16O32 and O48 as data inputs of the 1st, 17th, 33rd, and 49th bit respectively. Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4517BP | HEF4517BPN | 9334 067 10652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | HEF4517BP
| Always Pb-free |
| HEF4517BT | HEF4517BTD | 9334 067 30512 | Volume production | SOT162-1
(SO16) | Tube Dry Pack | Standard Marking | HEF4517BT
| Always Pb-free |
| HEF4517BT | HEF4517BTD-T | 9334 067 30518 | Volume production | SOT162-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking | HEF4517BT
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| HEF4517BP | 9334 067 10652 | 1.2500 | Order samples | ||||||
| HEF4517BT | 9334 067 30512 | 1.2500 | not available | ||||||
| HEF4517BT | 9334 067 30518 | 1.2500 | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| HEF4517BP | SOT38-4
(DIP16) | Dual 64-Bit Static Shift Register | 16 | 60@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4517BT | SOT162-1
(SO16) | Dual 64-Bit Static Shift Register | 16 | 60@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
Similar products
HEF4517B LSI
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.