NXP Semiconductors


Select site:

English

HEF4521B MSI

Selection guide

Datasheet

HEF4521B MSI
(Product Specification)
01-Jan-95, 11 pages, 157 kB

Download all documentation

24-stage frequency divider and oscillator

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The HEF4521B consists of a chain of 24 toggle flip-flops with an overriding asynchronous master reset input (MR), and an input circuit that allows three modes of operation. The single inverting stage (I2 /O2 ) will function as a crystal oscillator, or in combination with I1 as an RC oscillator, or as an input buffer for an external oscillator. Low-power operation as a crystal oscillator is enabled by connecting external resistors to pins 3 (VSS ?) and 5 (VDD ?).
Each flip-flop divides the frequency of the previous flip-flop by two, consequently the HEF4521B will count up to 224 = 16777216. The counting advances on the HIGH to LOW transition of the clock (I2 ). The outputs of the last seven stages are available for additional flexibility.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4521BPHEF4521BPN9334 067 50652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4521BP
Always Pb-free
HEF4521BTHEF4521BTD9334 067 70652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4521BT
week 4, 2004
HEF4521BTHEF4521BTD-T9334 067 70653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4521BT
week 4, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4521BP9334 067 50652  0.4800NAARROW ELECTRONICS1,000 1/6/2009Buy onlineOrder samples
HEF4521BT9334 067 70652  0.4500NAAVNET ELECTRONICS MARKETING500 1/7/2009Buy onlinenot available
   NADIGI-KEY CORPORATION3,269 1/6/2009Buy online 
HEF4521BT9334 067 70653  0.4500NAMOUSER ELECTRONICS2,430 1/7/2009Buy onlinenot available

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4521BPSOT38-4
(DIP16)
24-Stage Frequency Divider and Oscillator220@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4521BTSOT109-1
(SO16)
24-Stage Frequency Divider and Oscillator220@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4521B MSI links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.