NXP Semiconductors


Select site:

English

HEF4538B MSI

Selection guide

Datasheet

HEF4538B MSI
(Product Specification)
01-Jan-95, 8 pages, 100 kB

Download all documentation

Dual precision monostable multivibrator

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The HEF4538B is a dual retriggerable-resettable monostable multivibrator. Each multivibrator has an active LOW trigger/retrigger input (I0 ), an active HIGH trigger/retrigger input (I1 ), an overriding active LOW direct reset input (CD), an output (O) and its complement (O), and two pins (CTC(1) RCTC ) for connecting the external timing components Ct and Rt . Typical pulse width variation over temperature range is ± 02%.

The HEF4538B may be triggered by either the positive or the negative edges of the input pulse and will produce an accurate output pulse with a pulse width range of 10 µs to infinity. The duration and accuracy of the output pulse are determined by the external timing components Ct and Rt . The output pulse width (T) is equal to Rt x Ct . The linear design techniques in LOCMOS guarantee precise control of the output pulse width.

A LOW level at CD terminates the output pulse immediately. Schmitt-trigger action in the trigger inputs makes the circuit highly tolerant to slower rise and fall times.


Note
1) Always connected to ground.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEC4538BTHEC4538BT9352 006 70112Volume productionSOT109-1
(SO16)
TubeStandard MarkingHEC4538BT
week 6, 2004
HEC4538BTHEC4538BT-T9352 006 70118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingHEC4538BT
week 6, 2004
HEF4538BPHEF4538BPN9335 079 50652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4538BP
Always Pb-free
HEF4538BTHEF4538BTD9335 079 70652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4538BT
week 12, 2005
HEF4538BTHEF4538BTD-T9335 079 70653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4538BT
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEC4538BT9352 006 70112  0.4800      not available
HEC4538BT9352 006 70118  0.4800      Order samples
HEF4538BP9335 079 50652  0.3200ASIAWPI2502501/07/2009Buy onlineOrder samples
   NAARROW ELECTRONICS1,850 1/6/2009Buy online 
   NADIGI-KEY CORPORATION703 1/6/2009Buy online 
   NAMOUSER ELECTRONICS803 1/7/2009Buy online 
HEF4538BT9335 079 70652  0.2900NAARROW ELECTRONICS284 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING1,839 1/7/2009Buy online 
   NADIGI-KEY CORPORATION493 1/6/2009Buy online 
   NAMOUSER ELECTRONICS1,170 1/7/2009Buy online 
HEF4538BT9335 079 70653  0.2900NAFUTURE ELECTRONICS17,880 1/7/2009Buy onlineOrder samples
   NAMOUSER ELECTRONICS1,932 1/7/2009Buy online 
   ASIAWPI25,000250001/07/2009Buy online 

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4538BPSOT38-4
(DIP16)
Dual Retriggerable Precision Monostable Multivibrator60@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4538BTSOT109-1
(SO16)
Dual Retriggerable Precision Monostable Multivibrator60@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4538B MSI links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.