The HEF4541B is a programmable timer which consists of a 16-stage binary counter, an integrated oscillator to be used with external timing components, an automatic power-on reset and output control logic. The frequency of the oscillator is determined by the external components Rt and Ct within the frequency range 1 Hz to 100 kHz. This oscillator may be replaced by an external clock signal at input RS, the timer advances on the positive-going transition of RS. A LOW on the auto reset input (AR) and a LOW on the master reset input (MR) enables the internal power-on reset. A HIGH level at input MR resets the counter independent on all other inputs. Resetting disables the oscillator to provide no active power dissipation.
A HIGH at input AR turns off the power-on reset to provide a low quiescent power dissipation of the timer. The 16-stage counter divides the oscillator frequency by 28210213 or 216 depending on the state of the address inputs (A0A1 ). The divided oscillator frequency is available at output O. The phase input (PH) features a complementary output signal. If the mode select input (MODE) is LOW or HIGH the timer can be used respectively as a single transition timer or 2n frequency divider.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4541BP | HEF4541BPN | 9335 079 80652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | HEF4541BP
| Always Pb-free |
| HEF4541BT | HEF4541BT | 9335 080 00512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | HEF4541BT
| Always Pb-free |
| HEF4541BT | HEF4541BT-T | 9335 080 00518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | HEF4541BT
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| HEF4541BP | 9335 079 80652 | 0.2700 | ASIA | WPI | 250 | 25 | 01/07/2009 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 834 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 1,665 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,910 | 1/7/2009 | Buy online | |||||
| HEF4541BT | 9335 080 00512 | 0.2700 | EU | FARNELL | 199 | 1/7/2009 | Buy online | not available | |
| NA | NEWARK | 199 | 1/7/2009 | Buy online | |||||
| HEF4541BT | 9335 080 00518 | 0.2700 | not available |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| HEF4541BP | SOT27-1
(DIP14) | Programmable Timer | 36 @ 15 V | 150@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | -4/+2.7 mA @ 15 V |
| HEF4541BT | SOT108-1
(SO14) | Programmable Timer | 36 @ 15 V | 150@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | -4/+2.7 mA @ 15 V |
Similar products
HEF4541B MSI
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.