NXP Semiconductors


Select site:

English

HEF4557B LSI

Selection guide

Datasheet

HEF4557B LSI
(Product Specification)
01-Jan-95, 7 pages, 76 kB

Download all documentation

1-to-64 bit variable length shift register

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The HEF4557B is a static clocked serial shift register whose length may be programmed to be any number of bits between 1 and 64. The number of bits selected is equal to the sum of the subscripts of the enabled length control inputs (L1, L2<,/sub>L4, L8, L16, and L32, ) plus one. Serial data may be selected from the DA or DB data inputs with the A/B select input. This feature is useful for recirculation purposes. Information on DA or DB is shifted into the first register position and all the data in the register is shifted one position to the right on the LOW to HIGH transition of CP0 while CP1 is LOW or on the HIGH to LOW transition of CP1 while CP0 is HIGH. A HIGH on master reset (MR) resets the register and forces O to LOW and O to HIGH, independent of the other inputs.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4557BPHEF4557BPN9333 343 30652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4557BP
Always Pb-free
HEF4557BTHEF4557BTD9333 733 30652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4557BT
week 4, 2004
HEF4557BTHEF4557BTD-T9333 733 30653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4557BT
week 4, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4557BP9333 343 30652  0.7900      Order samples
HEF4557BT9333 733 30652  0.6700NAFUTURE ELECTRONICS46 1/7/2009Buy onlinenot available
HEF4557BT9333 733 30653  0.6700      Order samples

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4557BPSOT38-4
(DIP16)
1-to-64 Bit Variable Length Shift Register20 @ 15 V65@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4557BTSOT109-1
(SO16)
1-to-64 Bit Variable Length Shift Register20 @ 15 V65@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4557B LSI links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.