NXP Semiconductors


Select site:

English

KMI15/2

Selection guide

Datasheet

KMI15/2
(Product Specification)
05-Sep-00, 12 pages, 75 kB

Download all documentation

General description

The KMI15/2 sensor detects (rotational) speed and reference mark detection of magnetized targets ¹.
The sensor consists of a magnetoresistive sensor element, a signal conditioning integrated circuit in bipolar technology and a magnetized ferrite magnet.
The frequency of the digital current output signal is proportional to the rotational speed of a gear wheel.

¹ The sensor contains a customized integrated circuit. Usage in hydraulic brake systems and in systems with active brake control is forbidden. For all other applications, higher temperature versions of up to 150 Cel are available on request.

Additional information:
Rotational Speed Sensors KMI15/16

Features

  • Digital current output signal
  • Zero speed capability
  • Wide air gap
  • Wide temperature range
  • Insensitive to vibration
  • EMC resistant.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
KMI15/2KMI15/2 T/R9340 507 90115Volume productionSOT453A
(SIP2)
Tape reel smdStandard MarkingKMI15/2

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
KMI15/29340 507 90115        Order samples

Parametrics/similar products

Type numberPackageSupply
voltage(V)
OUTPUT
TYPE
Target
wheel
Magnetized
ferrite
magnet(mm)
Operating
temp.(Cel)
Airgap(mm)
KMI15/2SOT453A
(SIP2)
5.5~16Digital CurrentMagnetized3.8 x 2.0 x 0.8-40~852


Similar products
KMI15/2 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.