Select site:
English
No matching Product Information Page available

No exact match for KMZ10B can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 10] of 25
25 results were found in 0.1 seconds
1 SC17_GENERAL_MAG_98_1.pdf...05 to +0.05 ≤9 22.0 1.3 Yes KMZ10B SOT195 −2.0 to +2.0 ≤12 4.0 2.1 Yes...i.e. the permalloy) for a typical KMZ10B sensor. The data sheets show also the...strips. Fig.8 Bridge resistance of a KMZ10B sensor as a function of ambient temperature...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_98_1.pdfContent type:Other, File type:PDF
2 SC17_GENERAL_MAG_2...05 to +0.05 ≤9 22.0 1.3 Yes KMZ10B SOT195 −2.0 to +2.0 ≤12 4.0 2.1...i.e. the permalloy) for a typical KMZ10B sensor. The data sheets show also the...strips. Fig.8 Bridge resistance of a KMZ10B sensor as a function of ambient temperature...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_2-1.pdfContent type:Other, File type:PDF
3 SC17_GENERAL_MAG_2...05 to +0.05 ≤9 22.0 1.3 Yes KMZ10B SOT195 −2.0 to +2.0 ≤12 4.0 2.1...i.e. the permalloy) for a typical KMZ10B sensor. The data sheets show also the...strips. Fig.8 Bridge resistance of a KMZ10B sensor as a function of ambient temperature...+ http://www.nxp.com/acrobat_download/selectionguides/SC17_GENERAL_MAG_2.pdfContent type:Other, File type:PDF
4 SC17_GENERAL_MAG_2...05 to +0.05 ≤9 22.0 1.3 Yes KMZ10B SOT195 −2.0 to +2.0 ≤12 4.0 2.1...i.e. the permalloy) for a typical KMZ10B sensor. The data sheets show also the...strips. Fig.8 Bridge resistance of a KMZ10B sensor as a function of ambient temperature...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_2.pdfContent type:Other, File type:PDF
5 SC17_INTRO_MAG_2.pdf...auxiliary field. PARAMETER KMZ10A KMZ10A1 KMZ10B KMZ10C KMZ11B1 UNIT Measurement range; note...0.05 to +0.05 ≤9 22.0 1.3 KMZ10B −2.0 to +2.0 ≤12 4.0 2.1 wheel speed...7.5 ≤10 1.5 1.4 KM110B/1 KMZ10B plus operating FXD100 magnet (8 × 8...+ http://www.nxp.com/acrobat_download/various/SC17_INTRO_MAG_2.pdfContent type:Other, File type:PDF
6 SC17_GENERAL_ROT_98_1.pdf...signal conditioning electronics) of a KMZ10B sensor (with a back biasing magnet) and...Typical relationship between the airgap of a KMZ10B sensor, with a back biasing magnet (8 mm...magnetoresistive sensor (an adapted version of the KMZ10B), a ferrite back-biasing magnet and...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_ROT_98_1.pdfContent type:Other, File type:PDF
7 SC17_GENERAL_TEMP_4...as with the magnetoresistive sensor KMZ10B, the temperature drift is negative...handbook, full pagewidth MLC427 KMZ10B R5 R4 R3 R2 R1 KTY82 - 210...temperature measurement General Fig.17 KMZ10B evaluation circuit with instrumentation...+ http://www.nxp.com/acrobat_download/selectionguides/SC17_GENERAL_TEMP_4.pdfContent type:Other, File type:PDF
8 SC17_GENERAL_TEMP_1996_3.pdf...as with the magnetoresistive sensor KMZ10B, the temperature drift is negative...handbook, full pagewidth MLC427 KMZ10B R5 R4 R3 R2 R1 KTY82 - 210...Temperature sensors General Fig.18 KMZ10B evaluation circuit with instrumentation...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_TEMP_1996_3.pdfContent type:Other, File type:PDF
9 SC17_INTRO_TEMP_2.pdf...as with the magnetoresistive sensor KMZ10B, the temperature drift is negative...full pagewidth MLC427 4 3 2 1 KMZ10B R5 22 kΩ R4 22 kΩ R3 ...Temperature sensors General Fig.17 KMZ10B evaluation circuit with instrumentation...+ http://www.nxp.com/acrobat_download/various/SC17_INTRO_TEMP_2.pdfContent type:Other, File type:PDF
10 SC17_GENERAL_TEMP_4...as with the magnetoresistive sensor KMZ10B, the temperature drift is negative...handbook, full pagewidth MLC427 KMZ10B R5 R4 R3 R2 R1 KTY82 - 210...temperature measurement General Fig.17 KMZ10B evaluation circuit with instrumentation...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_TEMP_4.pdfContent type:Other, File type:PDF
[1 - 10] of 25