Select site:
English
No matching Product Information Page available

No exact match for KMZ10C can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 10] of 14
14 results were found in 0.073 seconds
1 SC17_GENERAL_MAG_98_1.pdf...0 to +2.0 ≤12 4.0 2.1 Yes KMZ10C SOT195 −7.5 to +7.5 ≤10 1.5 1...by varying the following: • Sensor (KMZ10C with auxiliary magnet, delivering a current...applications The output from a KMZ10B and a KMZ10C sensor was measured as a function of sensor...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_98_1.pdfContent type:Other, File type:PDF
2 DN54.xls...Please look into KMZ51 (SOT96-1), KMZ10B (SOT195), KMZ10C (SOT195). No direct replacement type available. Please look into KMZ51 (SOT96-1), KMZ10B (SOT195), KMZ10C (SOT195). Standard End of Life. See Replacement. Limited...+ http://www.nxp.com/acrobat_download/other/eol/dn54_a.pdfContent type:Other, File type:PDF
3 SC17_INTRO_MAG_2.pdf...switched auxiliary field. PARAMETER KMZ10A KMZ10A1 KMZ10B KMZ10C KMZ11B1 UNIT Measurement range; note 1 ±0.5 ±0.05 ±2...mark detection KMZ11B1 −2.0 to +2.0 ≤12 4.0 2.1 KMZ10C −7.5 to +7.5 ≤10 1.5 1.4 KM110B/1 KMZ10B plus operating...+ http://www.nxp.com/acrobat_download/various/SC17_INTRO_MAG_2.pdfContent type:Other, File type:PDF
4 75014374_index.pdf...KMI15/1 65 KMI15/2 65 KMI15/4 65 KMI16/1 65 KMI18/2 65 KMI18/4 65 KMI20/1 65 KMI20/2 65 KMI20/4 65 KMZ10B 64 KMZ10C 64 KMZ41 64 KMZ43T 64 KMZ51 64 KMZ52 64 KTY81-1 65 KTY81-2 65 KTY82-1 65 KTY82-2 65 KTY83-1 65 KTY84-1 65 LM75A...+ http://www.nxp.com/acrobat_download/literature/9397/75014374_index.pdfContent type:Literature, File type:PDF
5 75014374_discr.pdf...Bridge resistance (Ω) Operating temperature (°C) KMZ10B SOT195 5 ~12 4 -0.2 ~ 2.0 1.6 ~ 2.6 -40 ~ 150 KMZ10C SOT195 5 1.5 -7.5 ~ 7.5 1.0 ~ 1.8 -40 ~ 150 KMZ51 SOT96 (SO8) 5 12 ~ 16 -0.2 ~ 2.0 1.0 ~ 2.6 -40 ~ 125...+ http://www.nxp.com/acrobat_download/literature/9397/75014374_discr.pdfContent type:Literature, File type:PDF
6 SC17_GENERAL_MAG_2...to +2.0 ≤12 4.0 2.1 Yes current measurement, angular and linear position, reference mark detection, wheel speed KMZ10C SOT195 −7.5 to +7.5 ≤10 1.5 1.4 Yes KMZ51 SO8 −0.2 to +0.2 ≤8 16.0 2.0 Yes compass, navigation, metal detection...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_2-1.pdfContent type:Other, File type:PDF
7 75003655.pdf...compasses • watches • navigation systems • movement detection Sensor type KMZ10A KMZ10A1(2) KMZ10B KMZ11B1 KMZ10C KMZ41 KMZ50 KMZ51 Package SOT195 SOT195 SOT195 SO8 SOT195 SO8 SO8 SO8 Field range (kA/m)(1) -0.5...+ http://www.nxp.com/acrobat_download/literature/9397/75003655.pdfContent type:Literature, File type:PDF
8 6598ENEN-10 Index.qxd...1 6.54 KMI20/2 6.54 KMI20/4 6.54 KMI22/1 6.54 KMI22/2 6.54 KMI22/4 6.54 KMZ10A 6.54 KMZ10B 6.54 KMZ10C 6.54 KMZ41 6.54 KMZ43T 6.54 KMZ51 6.54 KMZ52 6.54 KTY81-1/KTY81-2 6.55 KTY82-1/KTY82-2 6.55 KTY83...+ http://www.nxp.com/acrobat_download/literature/9397/75010756_index.pdfContent type:Literature, File type:PDF
9 Discretes A...5~0.5 0.8~1.6 -40~150 104 105 134 KMZ10B SOT195 5~12 4 -2.0~2.0 1.6~2.6 -40~150 104 105 134 KMZ10C SOT195 5 1.5 -7.5~7.5 1.0~1.8 -40~150 104 105 134 KMZ51 SOT96 (SO8) 5 12~16 -0.2~0.2 1.0~2...+ http://www.nxp.com/acrobat_download/literature/9397/75010756_chapter6.pdfContent type:Literature, File type:PDF
10 SC17_SELGUID_1.pdf...2 SOT195 51 KMZ10A1; note 4 −0.05 to +0.05 22.0 1.3 SOT195 56 KMZ10B −2.0 to +2.0 4.0 2.1 SOT195 61 KMZ10C −7.5 to +7.5 1.5 1.4 SOT195 65 KMZ11B1 −2.0 to +2.0 4.0 2.1 SOT96 70 TYPE SENSING DISTANCE (mm...+ http://www.nxp.com/acrobat_download/selectionguides/SC17_SELGUID_1.pdfContent type:Other, File type:PDF
[1 - 10] of 14