Select site:
English
No matching Product Information Page available

No exact match for KMZ51 can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 10] of 23
23 results were found in 0.117 seconds
1 KMZ51_N.html...Declaration. Typenumber Package Package description Moisture Sensitivity Level Total product weight KMZ51/N 69.00 mg Subpart Material group Substances CAS number Mass(mg) Mass(%) Wire Pure metal...+ http://www.nxp.com/cgi-bin/pldb/chemical_content/KMZ51_N.htmlContent type:Chemical content, File type:HTML
2 KMZ51.html...Declaration. Typenumber Package Package description Moisture Sensitivity Level Total product weight KMZ51 SOT96 SO8 NA 76.47 mg Subpart Material group Substances CAS number Mass(mg) Mass...+ http://www.nxp.com/cgi-bin/pldb/chemical_content/KMZ51.htmlContent type:Chemical content, File type:HTML
3 Microsoft Word - AN_ compass.doc...APPLICATION NOTE Electronic Compass Design using KMZ51 and KMZ52 AN00022 Electronic Compass Design using KMZ51 and KMZ52 Application Note AN00022 Philips Semiconductors 2 Abstract The KMZ51 and KMZ52 from Philips Semiconductors are...+ http://www.nxp.com/acrobat_download/applicationnotes/AN00022_COMPASS.pdfContent type:Application notes, File type:PDF
4 SC17_GENERAL_MAG_98_1.pdf...applications, with the primary device being the KMZ51, an extremely sensitive sensor with integrated...0.5 kA/m. KMZ10A KMZ10A1 KMZ50 KMZ51 UNIT Package SOT195 SOT195 SO8 SO8 − Supply voltage 5 5...yes − Fig.25 Layout of Philips’ KMZ51 magnetoresistive sensor. handbook, full...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_98_1.pdfContent type:Other, File type:PDF
5 Sensors Weakfield sensorsNXP's KMZ10 family and KMZ51/52 magnetoresistive sensors are ideal...many other sensing techniques. The KMZ51/52 have built-in coils for individual...AN00022 - Electronic compass design using KMZ51 and KMZ52.+ /products/automotive/mrsensors/weakfieldsensors/index.htmlContent type:Other, File type:HTML
6 SC17_GENERAL_MAG_2...5 to +7.5 ≤10 1.5 1.4 Yes KMZ51 SO8 −0.2 to +0.2 ≤8 16.0 2.0 Yes compass...substrate. With the KMZ10 (see Fig 25) and KMZ51 series, four barber-pole permalloy strips...bridge. The meander pattern used in the KMZ51 is more sophisticated and also includes...+ http://www.nxp.com/acrobat_download/selectionguides/SC17_GENERAL_MAG_2.pdfContent type:Other, File type:PDF
7 SC17_GENERAL_MAG_2...5 to +7.5 ≤10 1.5 1.4 Yes KMZ51 SO8 −0.2 to +0.2 ≤8 16.0 2.0 Yes compass...substrate. With the KMZ10 (see Fig 25) and KMZ51 series, four barber-pole permalloy strips...bridge. The meander pattern used in the KMZ51 is more sophisticated and also includes...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_2.pdfContent type:Other, File type:PDF
8 New sensor with integrated compensation and flipping coils simplifies system design...eliminating the need for external coils, the KMZ51 sensor simplifies system design in applications...excellent magnetic coupling factor, so the KMZ51 also has very low power consumption...coils under the same conditions. The KMZ51 is the first device in a new family...+ http://www.nxp.com/news/content/file_100.htmlContent type:News, File type:HTML
9 75002074.pdf...latest sensor, the highly sensitive KMZ51, has been designed specifically for these...supply. And even at this low voltage, the KMZ51 requires no costly and bulky DC-to-DC up-converters. KMZ10A KMZ10A1 KMZ50 KMZ51 Unit Package SOT195 SOT195 SO8 SO8 - Supply voltage...+ http://www.nxp.com/acrobat_download/other/sales/75002074.pdfContent type:Other, File type:PDF
10 SC17_GENERAL_MAG_2...5 to +7.5 ≤10 1.5 1.4 Yes KMZ51 SO8 −0.2 to +0.2 ≤8 16.0 2.0 Yes compass...substrate. With the KMZ10 (see Fig 25) and KMZ51 series, four barber-pole permalloy strips...bridge. The meander pattern used in the KMZ51 is more sophisticated and also includes...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_2-1.pdfContent type:Other, File type:PDF
[1 - 10] of 23