Select site:
English
No matching Product Information Page available

No exact match for KMZ52 can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 10] of 16
16 results were found in 0.105 seconds
1 KMZ52.html...Declaration. Typenumber Package Package description Moisture Sensitivity Level Total product weight KMZ52 SOT109 SO16 NA 136.88 mg Subpart Material group Substances CAS number Mass(mg) Mass...+ http://www.nxp.com/cgi-bin/pldb/chemical_content/KMZ52.htmlContent type:Chemical content, File type:HTML
2 KMZ52_C.html...Declaration. Typenumber Package Package description Moisture Sensitivity Level Total product weight KMZ52/C 136.88 mg Subpart Material group Substances CAS number Mass(mg) Mass(%) Pre-plating...+ http://www.nxp.com/cgi-bin/pldb/chemical_content/KMZ52_C.htmlContent type:Chemical content, File type:HTML
3 KMZ52_N.html...Declaration. Typenumber Package Package description Moisture Sensitivity Level Total product weight KMZ52/N 138.95 mg Subpart Material group Substances CAS number Mass(mg) Mass(%) Wire Pure...+ http://www.nxp.com/cgi-bin/pldb/chemical_content/KMZ52_N.htmlContent type:Chemical content, File type:HTML
4 Microsoft Word - AN_ compass.doc...Electronic Compass Design using KMZ51 and KMZ52 AN00022 Electronic Compass Design using KMZ51 and KMZ52 Application Note AN00022 Philips Semiconductors 2 Abstract The KMZ51 and KMZ52 from Philips Semiconductors are magnetic...+ http://www.nxp.com/acrobat_download/applicationnotes/AN00022_COMPASS.pdfContent type:Application notes, File type:PDF
5 Sensors Weakfield sensors...compensation. Many applications require a two-sensor element, so our KMZ52 also integrates two-coordinate measurement in one package, reducing...Application note AN00022 - Electronic compass design using KMZ51 and KMZ52.+ /products/automotive/mrsensors/weakfieldsensors/index.htmlContent type:Other, File type:HTML
6 75008644.pdf...the sensor which, in Philips' KMZ51 and KMZ52, are already integrated into the housing...direction heading can be determined. The KMZ52 is the optimum choice for realizing a two...amplified and offset compensated outputs of a KMZ52. Figure 6. Direction determination...+ http://www.nxp.com/acrobat_download/literature/9397/75008644.pdfContent type:Literature, File type:PDF
7 SC17_GENERAL_MAG_2...Electronic compass design using KMZ51 and KMZ52 • Application circuit: signal conditioning unit...0.5 kA/m. KMZ10A KMZ10A1 KMZ51 KMZ52 UNIT Package SOT195 SOT195 SO8 SO16 − Supply voltage 5 5...signal conditioning for both outputs of a KMZ52 (or two KMZ51), as required in a compass...+ http://www.nxp.com/acrobat_download/selectionguides/SC17_GENERAL_MAG_2.pdfContent type:Other, File type:PDF
8 SC17_GENERAL_MAG_2...Electronic compass design using KMZ51 and KMZ52 • Application circuit: signal conditioning unit...0.5 kA/m. KMZ10A KMZ10A1 KMZ51 KMZ52 UNIT Package SOT195 SOT195 SO8 SO16 − Supply voltage 5 5...signal conditioning for both outputs of a KMZ52 (or two KMZ51), as required in a compass...+ http://www.nxp.com/acrobat_download/various/SC17_GENERAL_MAG_2.pdfContent type:Other, File type:PDF
9 75014374_discr.pdf...SOT195 5 1.5 -7.5 ~ 7.5 1.0 ~ 1.8 -40 ~ 150 KMZ51 SOT96 (SO8) 5 12 ~ 16 -0.2 ~ 2.0 1.0 ~ 2.6 -40 ~ 125 KMZ52 SOT109 (SO16) 6 ~ 8 12 ~ 16 -0.2 ~ 2.0 1.0 ~ 2.6 -40 ~ 125+ http://www.nxp.com/acrobat_download/literature/9397/75014374_discr.pdfContent type:Literature, File type:PDF
10 75014374_index.pdf...KMI16/1 65 KMI18/2 65 KMI18/4 65 KMI20/1 65 KMI20/2 65 KMI20/4 65 KMZ10B 64 KMZ10C 64 KMZ41 64 KMZ43T 64 KMZ51 64 KMZ52 64 KTY81-1 65 KTY81-2 65 KTY82-1 65 KTY82-2 65 KTY83-1 65 KTY84-1 65 LM75A 84 LPC2104 174 LPC2105 174 LPC2106 174...+ http://www.nxp.com/acrobat_download/literature/9397/75014374_index.pdfContent type:Literature, File type:PDF
[1 - 10] of 16