NXP Semiconductors


Select site:

English

LPC2104/2105/2106

Selection guide

Datasheet

LPC2104/2105/2106
(Product Specification)
20-Jun-08, 41 pages, 188 kB

Download all documentation

General description

The UART are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, together with 128 kB of embedded high speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

Due to their tiny size and low power consumption, these microcontrollers are ideal for applications where miniaturization is a key requirement, such as access control and point-of-sale. With a wide range of serial communications interfaces and on-chip SRAM options up to 64 kB, they are very well suited for communication gateways and protocol converters, soft modems, voice recognition and low end imaging, providing both large buffer size and high processing power. Various 32-bit timers, PWM channels, and 32 GPIO lines make these microcontrollers particularly suitable for industrial control and medical systems.

Remark: Throughout the data sheet, the term LPC2104/2105/2106 will apply to devices with and without /00 and /01 suffixes. Suffixes will be used to differentiate devices whenever they include new features.

Features

New features implemented in LPC2104/2105/2106/01 devices

  • Fast GPIO port enables port pin toggling up to 3.5 times faster than the original device and also allows for a port pin to be read at any time regardless of its function.
  • UART 0/1 include fractional baud rate generator, autobauding capabilities, and handshake flow-control fully implemented in hardware.
  • Buffered SSP serial controller supporting SPI, 4-wire SSI, and Microwire formats.
  • SPI programmable data length and master mode enhancement.
  • Diversified Code Read Protection (CRP) enables different security levels to be implemented.
  • General purpose timers can operate as external event counters.

Key common features

  • 16/32-bit ARM7TDMI-S processor.
  • 16/32/64 kB on-chip static RAM.
  • 128 kB on-chip flash program memory. 128-bit-wide interface/accelerator enables high speed 60 MHz operation.
  • In-System Programming (ISP) and In-Application Programming (IAP) via on-chip bootloader software. Flash programming takes 1 ms per 512 B line. Single sector or full chip erase takes 400 ms.
  • Vectored Interrupt Controller with configurable priorities and vector addresses.
  • EmbeddedICE-RT interface enables breakpoints and watch points. Interrupt service routines can continue to execute whilst the foreground task is debugged with the on-chip RealMonitor software.
  • Embedded Trace Macrocell enables non-intrusive high speed real-time tracing of instruction execution.
  • Multiple serial interfaces including two UARTs (16C550), Fast I2C-bus (400 kbit/s), and SPI.
  • Two 32-bit timers (7 capture/compare channels), PWM unit (6 outputs), Real Time Clock and Watchdog.
  • Up to thirty-two 5 V tolerant general purpose I/O pins in a tiny LQFP48 (7 mm x 7 mm) package.
  • 60 MHz maximum CPU clock available from programmable on-chip Phase-Locked Loop with settling time of 100 us.
  • The on-chip crystal oscillator should have an operating range of 1 MHz to 25 MHz.
  • Two low power modes, Idle and Power-down.
  • Processor wake-up from Power-down mode via external interrupt.
  • Individual enable/disable of peripheral functions for power optimization.
  • Dual power supply:
    • CPU operating voltage range of 1.65 V to 1.95 V (1.8 V +- 8.3 pct).
    • I/O power supply range of 3.0 V to 3.6 V (3.3 V +- 10 pct) with 5 V tolerant I/O pads.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
LPC2104BBD48LPC2104BBD48-S9352 737 46151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2104BBD48
week 33, 2004
LPC2104FBD48/009352 826 57151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2104FBD48/00
Always Pb-free
LPC2104FBD48/01LPC2104FBD48/01-S9352 866 14151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2104FBD48/01
LPC2105BBD48LPC2105BBD48-S9352 737 47151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2105BBD48
week 33, 2004
LPC2105FBD48/009352 826 56151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2105FBD48/00
Always Pb-free
LPC2105FBD48/01LPC2105FBD48/01-S9352 866 15151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2105FBD48/01
LPC2106BBD48LPC2106BBD48-S9352 735 88151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2106BBD48
week 33, 2004
LPC2106FBD48LPC2106FBD48-S9352 752 98151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2106FBD48
week 33, 2004
LPC2106FBD48/009352 826 55151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2106FBD48/00
Always Pb-free
LPC2106FBD48/01LPC2106FBD48/01-S9352 866 17151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingLPC2106FBD48/01
LPC2106FHN48LPC2106FHN48-S9352 746 61551Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2106FHN48
Always Pb-free
LPC2106FHN48/009352 826 58551Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2106FHN48/00
Always Pb-free
LPC2106FHN48/01LPC2106FHN48/01-S9352 866 13551Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2106FHN48/01

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2104BBD489352 737 46151  7.0900ASIAWPI25025001/07/2009Buy onlinenot available
   NAARROW ELECTRONICS16 1/6/2009Buy online 
   NADIGI-KEY CORPORATION968 1/6/2009Buy online 
   NAMOUSER ELECTRONICS250 1/7/2009Buy online 
LPC2104FBD48/009352 826 57151        Order samples
LPC2104FBD48/019352 866 14151  NAARROW ELECTRONICS250 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION175 1/6/2009Buy online 
   NAMOUSER ELECTRONICS250 1/7/2009Buy online 
LPC2105BBD489352 737 47151  7.6100NADIGI-KEY CORPORATION233 1/6/2009Buy onlinenot available
   NAFUTURE ELECTRONICS150 1/7/2009Buy online 
   NAMOUSER ELECTRONICS239 1/7/2009Buy online 
LPC2105FBD48/009352 826 56151        Order samples
LPC2105FBD48/019352 866 15151  NAARROW ELECTRONICS250 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION250 1/6/2009Buy online 
   NAFUTURE ELECTRONICS150 1/7/2009Buy online 
   NAMOUSER ELECTRONICS250 1/7/2009Buy online 
LPC2106BBD489352 735 88151  9.9200NAFUTURE ELECTRONICS39 1/7/2009Buy onlinenot available
   NAMOUSER ELECTRONICS210 1/7/2009Buy online 
LPC2106FBD489352 752 98151  9.9200NAARROW ELECTRONICS522 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION1,340 1/6/2009Buy online 
   NAFUTURE ELECTRONICS240 1/7/2009Buy online 
   NAMOUSER ELECTRONICS162 1/7/2009Buy online 
LPC2106FBD48/009352 826 55151        Order samples
LPC2106FBD48/019352 866 17151  NAARROW ELECTRONICS150 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION392 1/6/2009Buy online 
   NAFUTURE ELECTRONICS150 1/7/2009Buy online 
   NAMOUSER ELECTRONICS180 1/7/2009Buy online 
LPC2106FHN489352 746 61551  9.9200NADIGI-KEY CORPORATION659 1/6/2009Buy onlinenot available
   NAMOUSER ELECTRONICS200 1/7/2009Buy online 
LPC2106FHN48/009352 826 58551        not available
LPC2106FHN48/019352 866 13551  NAARROW ELECTRONICS1,820 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION260 1/6/2009Buy online 
   NAFUTURE ELECTRONICS156 1/7/2009Buy online 

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePower
supply
RAM(bytes)System
Freq(MHz)
SPECIAL
FEATURES
CATEGORYFUNCTIONADCsWatchdog
timer
I/O
pins
Operating
temp.(Cel)
TimersPWMsMemory TypeSerial InterfacesExternal InterruptSeriesNo. of PinsClock TypeMemory Size(kBits)Operating Frequency(MHz)Reset Active Low or High
LPC2104BBD48SOT313-2
(LQFP48)
1.8V (CPU)?3.3V (I/O)163840~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes320~704 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low
LPC2104FBD48/00SOT313-2
(LQFP48)
1.8V (CPU)?3.3V (I/O)163840~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes32-40 ~ +854 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low
LPC2105BBD48SOT313-2
(LQFP48)
1.8V (CPU)?3.3V (I/O)327680~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes320~704 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low
LPC2105FBD48/00SOT313-2
(LQFP48)
1.8V (CPU)?3.3V (I/O)327680~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes32-40 ~ +854 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low
LPC2106BBD48SOT313-2
(LQFP48)
1.8V (CPU)?3.3V (I/O)655360~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes320~704 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low
LPC2106FBD48SOT313-2
(LQFP48)
1.8V (CPU)?3.3V (I/O)655360~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes32-40~854 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low
LPC2106FBD48/00SOT313-2
(LQFP48)
1.8V (CPU)?3.3V (I/O)655360~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes32-40~854 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low
LPC2106FHN48SOT619-1
(HVQFN48)
1.8V (CPU)?3.3V (I/O)655360~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes32-40~854 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low
LPC2106FHN48/00SOT619-1
(HVQFN48)
1.8V (CPU)?3.3V (I/O)655360~600 WS Exec. from int. Flash?JTAG; ETMARM7TDMI-S (TM) Core16/32-bit uController-yes32-40~854 x 32-bit6-ch PWMFLASH2xUART?I2C?SPI3LPC2100 family48N/A128K0~60Low


Similar products
LPC2104/2105/2106 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.