The LPC2131/32/34/36/38 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, that combine the microcontroller with 32 kB, 64 kB, 128 kB, 256 kB and 512 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.
Due to their tiny size and low power consumption, these microcontrollers are ideal for applications where miniaturization is a key requirement, such as access control and point-of-sale. With a wide range of serial communications interfaces and on-chip SRAM options of 8 kB, 16 kB, and 32 kB, they are very well suited for communication gateways and protocol converters, soft modems, voice recognition and low-end imaging, providing both large buffer size and high processing power. Various 32-bit timers, single or dual 10-bit 8-channel ADC(s), 10-bit DAC, PWM channels and 47 GPIO lines with up to nine edge or level sensitive external interrupt pins make these microcontrollers particularly suitable for industrial control and medical systems.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LPC2131FBD64/01 | 9352 817 71118 | Volume production | SOT314-2
(LQFP64) | Reel Pack, SMD, 13" | Standard Marking | LPC2131FBD64/01
| Always Pb-free | |
| LPC2131FBD64/01 | LPC2131FBD64/01-S | 9352 817 71151 | Volume production | SOT314-2
(LQFP64) | Tray Pack, Bakeable, Single | Standard Marking | LPC2131FBD64/01
| Always Pb-free |
| LPC2132FBD64/01 | LPC2132FBD64/01-S | 9352 817 72151 | Volume production | SOT314-2
(LQFP64) | Tray Pack, Bakeable, Single | Standard Marking | LPC2132FBD64/01
| Always Pb-free |
| LPC2132FBD64/01 | 9352 817 72118 | Volume production | SOT314-2
(LQFP64) | Reel Pack, SMD, 13" | Standard Marking | LPC2132FBD64/01
| ||
| LPC2132FHN64/01 | LPC2132FHN64/01 | 9352 817 73557 | Volume production | SOT804-2
(HVQFN64) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | LPC2132FHN64/01
| Always Pb-free |
| LPC2134FBD64/01 | LPC2134FBD64/01-S | 9352 817 74151 | Volume production | SOT314-2
(LQFP64) | Tray Pack, Bakeable, Single | Standard Marking | LPC2134FBD64/01
| Always Pb-free |
| LPC2134FBD64/01 | 9352 817 74118 | Volume production | SOT314-2
(LQFP64) | Reel Pack, SMD, 13" | Standard Marking | LPC2134FBD64/01
| ||
| LPC2136FBD64/01 | LPC2136FBD64/01-S | 9352 817 75151 | Volume production | SOT314-2
(LQFP64) | Tray Pack, Bakeable, Single | Standard Marking | LPC2136FBD64/01
| Always Pb-free |
| LPC2138FBD64/01 | LPC2138FBD64/01-S | 9352 817 76151 | Volume production | SOT314-2
(LQFP64) | Tray Pack, Bakeable, Single | Standard Marking | LPC2138FBD64/01
| Always Pb-free |
| LPC2138FBD64/01 | 9352 817 76118 | Volume production | SOT314-2
(LQFP64) | Reel Pack, SMD, 13" | Standard Marking | LPC2138FBD64/01
| ||
| LPC2138FHN64/01 | LPC2138FHN64/01 | 9352 817 79557 | Volume production | SOT804-2
(HVQFN64) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | LPC2138FHN64/01
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| LPC2131FBD64/01 | 9352 817 71118 | not available | |||||||
| LPC2131FBD64/01 | 9352 817 71151 | 4.2100 | NA | ARROW ELECTRONICS | 5,019 | 1/6/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 977 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 4,175 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 199 | 1/7/2009 | Buy online | |||||
| LPC2132FBD64/01 | 9352 817 72151 | 5.2800 | NA | ARROW ELECTRONICS | 14,443 | 1/6/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 157 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 779 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 1,267 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 772 | 1/7/2009 | Buy online | |||||
| LPC2132FBD64/01 | 9352 817 72118 | not available | |||||||
| LPC2132FHN64/01 | 9352 817 73557 | 5.4900 | NA | AVNET ELECTRONICS MARKETING | 1,200 | 1/7/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 403 | 1/6/2009 | Buy online | |||||
| LPC2134FBD64/01 | 9352 817 74151 | 6.4900 | NA | ARROW ELECTRONICS | 26 | 1/6/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 310 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 4,344 | 1/7/2009 | Buy online | |||||
| LPC2134FBD64/01 | 9352 817 74118 | not available | |||||||
| LPC2136FBD64/01 | 9352 817 75151 | 7.8000 | NA | ARROW ELECTRONICS | 7 | 1/6/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 91 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 623 | 1/6/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 3,266 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 121 | 1/7/2009 | Buy online | |||||
| LPC2138FBD64/01 | 9352 817 76151 | 9.3300 | NA | DIGI-KEY CORPORATION | 1,277 | 1/6/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 11,506 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 107 | 1/7/2009 | Buy online | |||||
| NA | NEWARK | 99 | 1/7/2009 | Buy online | |||||
| LPC2138FBD64/01 | 9352 817 76118 | not available | |||||||
| LPC2138FHN64/01 | 9352 817 79557 | 9.7000 | NA | DIGI-KEY CORPORATION | 937 | 1/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,238 | 1/7/2009 | Buy online |
Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | CATEGORY | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2131FBD64/01 | SOT314-2
(LQFP64) | 3.3V | 8KB | 0~60 | 0 WS Exec. from int. Flash?JTAG; ETM?POR, BOD?succeeds LPC2131 | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch 10-bit | yes | 47 | -40 to +85 | 4 x 32-bit | 6-ch PWM | FLASH | 2xUART?2xI2C?2xSPI | 4 | LPC2100 family | 64 | N/A | 32KB | 0~60 | Low |
| LPC2132FBD64/01 | SOT314-2
(LQFP64) | 3.3V | 16KB | 0~60 | 0 WS Exec. from int. Flash?JTAG; ETM?POR, BOD?succeeds LPC2132 | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch 10-bit | yes | 47 | -40 to +85 | 4 x 32-bit | 6-ch PWM | FLASH | 2xUART?2xI2C?2xSPI | 4 | LPC2100 family | 64 | N/A | 64KB | 0~60 | Low |
| LPC2132FHN64/01 | SOT804-2
(HVQFN64) | 3.3V | 16KB | 0~60 | 0 WS Exec. from int. Flash?JTAG; ETM?POR, BOD?succeeds LPC2132 | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch 10-bit | yes | 47 | -40 to +85 | 4 x 32-bit | 6-ch PWM | FLASH | 2xUART?2xI2C?2xSPI | 4 | LPC2100 family | 64 | N/A | 64KB | 0~60 | Low |
| LPC2134FBD64/01 | SOT314-2
(LQFP64) | 3.3V | 16KB | 0~60 | 0 WS Exec. from int. Flash?JTAG; ETM?POR, BOD?succeeds LPC2134 | ARM7TDMI-S (TM) Core | 16/32-bit uController | 16-ch 10-bit | yes | 47 | -40 to +85 | 4 x 32-bit | 6-ch PWM | FLASH | 2xUART?2xI2C?2xSPI | 4 | LPC2100 family | 64 | N/A | 128KB | 0~60 | Low |
| LPC2136FBD64/01 | SOT314-2
(LQFP64) | 3.3V | 32KB | 0~60 | 0 WS Exec. from int. Flash?JTAG; ETM?POR, BOD?succeeds LPC2136 | ARM7TDMI-S (TM) Core | 16/32-bit uController | 16-ch 10-bit | yes | 47 | -40 to +85 | 4 x 32-bit | 6-ch PWM | FLASH | 2xUART?2xI2C?2xSPI | 4 | LPC2100 family | 64 | N/A | 256KB | 0~60 | Low |
| LPC2138FBD64/01 | SOT314-2
(LQFP64) | 3.3V | 32KB | 0~60 | 0 WS Exec. from int. Flash?JTAG; ETM?POR, BOD?succeeds LPC2138FBD64 | ARM7TDMI-S (TM) Core | 16/32-bit uController | 16-ch 10-bit | yes | 47 | -40 to +85 | 4 x 32-bit | 6-ch PWM | FLASH | 2xUART?2xI2C?2xSPI | 4 | LPC2100 family | 64 | N/A | 512KB | 0~60 | Low |
| LPC2138FHN64/01 | SOT804-2
(HVQFN64) | 3.3V | 32KB | 0~60 | 0 WS Exec. from int. Flash?JTAG; ETM?POR, BOD?succeeds LPC2138FHN64 | ARM7TDMI-S (TM) Core | 16/32-bit uController | 16-ch 10-bit | yes | 47 | -40 to +85 | 4 x 32-bit | 6-ch PWM | FLASH | 2xUART?2xI2C?2xSPI | 4 | LPC2100 family | 64 | N/A | 512KB | 0~60 | Low |
Similar products
LPC2131/32/34/36/38
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.