The LPC2210/2220 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.
With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, PWM channels, and up to nine external interrupt pins these microcontrollers are particularly suitable for industrial control, medical systems, access control and point-of-sale. The LPC2210/2220 can provide up to 76 GPIOs depending on bus configuration. With a wide range of serial communications interfaces, it is also very well suited for communication gateways, protocol converters and embedded soft modems as well as many other general-purpose applications.
Remark: Throughout the data sheet, the term LPC2210/2220 will apply to devices with and without the /01 suffix. The /01 suffix will be used to differentiate LPC2210 devices only when necessary.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LPC2210FBD144/01 | LPC2210FBD144/01-S | 9352 820 78551 | Volume production | SOT486-1
(LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2210FBD144/01
| Always Pb-free |
| LPC2220FBD144 | LPC2220FBD144-S | 9352 788 29551 | Volume production | SOT486-1
(LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2220FBD144
| Always Pb-free |
| LPC2220FET144/G | LPC2220FET144/G-S | 9352 812 16551 | Volume production | SOT569-2
(TFBGA144) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2220FET144/G
| Always Pb-free |
| LPC2220FET144/G | 9352 812 16518 | Volume production | SOT569-2
(TFBGA144) | Reel Dry Pack, SMD, 13" | Standard Marking | LPC2220FET144/G
|
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| LPC2210FBD144/01 | 9352 820 78551 | 4.8000 | NA | DIGI-KEY CORPORATION | 386 | 1/6/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 7,708 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 42 | 1/7/2009 | Buy online | |||||
| LPC2220FBD144 | 9352 788 29551 | 6.6500 | ASIA | WPI | 600 | 60 | 01/07/2009 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 29 | 1/6/2009 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 58 | 1/7/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 192 | 1/6/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 59 | 1/7/2009 | Buy online | |||||
| LPC2220FET144/G | 9352 812 16551 | 7.2000 | NA | MOUSER ELECTRONICS | 189 | 1/7/2009 | Buy online | Order samples | |
| LPC2220FET144/G | 9352 812 16518 | not available |
Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | CATEGORY | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2210FBD144/01 | SOT486-1
(LQFP144) | 1.8V (CPU)?3.3V (I/O) | 64KB | 0~60 | JTAG; ETM?succeeds LPC2210 | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch 10-bit | yes | 112 | -40 to +85 | 4 x 32-bit | 6-ch PWM | ROMless | 2xUART?I2C?2xSPI | 3 | LPC2200 family | 144 | N/A | - | 0~60 | Low |
| LPC2220FBD144 | SOT486-1
(LQFP144) | 1.8V (CPU)?3.3V (I/O) | 64KB | 0~60 | JTAG; ETM | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch 10-bit | yes | 112 | -40 to +85 | 4 x 32-bit | 6-ch PWM | ROMless | 2xUART?I2C?1xSPI 1xSPI/SSP | 3 | LPC2200 family | 144 | N/A | - | 0~75 | Low |
Similar products
LPC2210/2220
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.