The NX3L2G66 provides two, low-ohmic, single pole, single throw analog switch functions. Each switch has two input/output terminals (nY and nZ) and an active HIGH enable input (nE). When pin nE is LOW, the analog switch is turned off.
Schmitt-trigger action at the enable input (nE) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 3.6 V.
The NX3L2G66 allows signals with amplitude up to VCC to be transmitted from nY to nZ; or from nZ to nY. Its low ON resistance (0.5 Ohm) and flatness (0.13 Ohm) ensures minimal attenuation and distortion of transmitted signals.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| NX3L2G66GM | NX3L2G66GM-G | 9352 845 59125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | NX3L2G66GM
| |
| NX3L2G66GT | NX3L2G66GT-G | 9352 845 58115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking | NX3L2G66GT
| |
| NX3L2T66GM | 9352 859 06125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | NX3L2T66GM
|
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| NX3L2G66GM | 9352 845 59125 | not available | |||||||
| NX3L2G66GT | 9352 845 58115 | NA | AVNET ELECTRONICS MARKETING | 5,000 | 1/7/2009 | Buy online | Order samples | ||
| NX3L2T66GM | 9352 859 06125 | not available |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.