NXP Semiconductors


Select site:

English

NX5DV330

Selection guide

Datasheet

NX5DV330
(Product Specification)
25-Aug-08, 13 pages, 88 kB

Download all documentation

Quad 1-of-2 video multiplexer/demultiplexer

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The NX5DV330 is a quad 1-of-2 high-speed TTL-compatible video multiplexer/demultiplexer. The low ON resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise

It has a digital select input (S), four independent inputs/outputs (nY0, nY1), a common input/output (nZ) and an active LOW enable input (E). When pin E is HIGH, the switch is turned off.

Schmitt-trigger action at the enable input (E) and select input (S) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 4.0 V to 5.5 V.

The NX5DV330 is characterized for operation from -40 Cel to +85 Cel.

Features

  • 5 Ohm switch connection between two ports
  • TTL-compatible input levels
  • Minimal propagation delay through the switch
  • ESD protection:
    • HBM JESD22-A114E Class 2A exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
NX5DV330DNX5DV330D9352 864 28112Volume productionSOT109-1
(SO16)
TubeStandard MarkingNX5DV330D
NX5DV330DNX5DV330D-T9352 864 28118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingNX5DV330D
NX5DV330DSNX5DV330DS9352 864 29112Volume productionSOT519-1
(SSOP16)
TubeStandard MarkingNX5DV330DS
NX5DV330DSNX5DV330DS-T9352 864 29118Volume productionSOT519-1
(SSOP16)
Reel Pack, SMD, 13"Standard MarkingNX5DV330DS
NX5DV330PWNX5DV330PW9352 864 31112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingNX5DV330PW
NX5DV330PWNX5DV330PW-T9352 864 31118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingNX5DV330PW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NX5DV330D9352 864 28112        not available
NX5DV330D9352 864 28118        not available
NX5DV330DS9352 864 29112        not available
NX5DV330DS9352 864 29118  ASIASACL - Hong Kong/Chinayes250001/08/2009Buy onlinenot available
NX5DV330PW9352 864 31112        not available
NX5DV330PW9352 864 31118        not available

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.