The Smart eID family members feature a modular set of devices with:
Smart eID is designed to complement general-purpose smart card controllers in the NXP Semiconductors range of identification products for eGovernment applications. It is an "all-in" functionality product supporting ISO/IEC 7816 data structures, including those defined in ICAO document 9303. Smart eID is designed for low-end configurations in identification cards, driving licences or other eGovernment applications. The learning curve for implementers is quick, as the product is based on well-known standards. By using Smart eID, applications can be developed and validated within days. The Smart eID family can be regarded as low-end products due to their limited memory size. Triple-DES symmetric cryptography and the ISO/IEC 14443 type A contactless interface are supported.
The file system allows the creation of pre-configured applications that provide data groups within the application. Access to these data groups can be according to one of three modes: completely open ("LDS" according to the Logical Data Structure defined in ICAO document 9303), protected with Basic Access Control and Secure Messaging ("BAC" as defined in ICAO document 9303). A third configuration provides an additional mechanism to update data groups after issuing the electronic document to the holder as well as a feature to protect against cloning. These additional features make Smart eID particularly useful for ID cards, driving licences, and other eGovernment applications.
Compliance to existing MRTD (Machine Readable Travel Document) inspection equipment can be obtained by configuration settings according to ICAO document 9303. For driving licence applications, it can be configured to comply with ISO/IEC 18013-3, using BAP (Basic Access Protocol) security in configuration 1.
| P3xxG002zz | Smart eID platform |
|---|---|
| xx | amount of non-volatile memory in KB, increasing count for further product options |
| zz | package type |
Every member of the Smart eID product family consists of hardware and software components. The overall deliverable is a module for integration into a contactless smart card or other contactless device. This module comes pre-configured with application software and is ready to be personalized by NXP Semiconductors direct or indirect customers.
Every member of the Smart eID product family uses a proven, NXP-developed smart card processor as the physical basis for its implementation. Chips are packaged in standard modules ready to be bonded to an antenna coil and embedded in contactless cards.
NXP Semiconductors reserves the right to change aspects of manufacturing technology, including, but not limited to: silicon chip design, silicon die size, choice of silicon technology, silicon chip packaging. All aspects of the hardware platform relevant to NXP Semiconductors direct or indirect customers are documented in the full data sheet and other documents available for the Smart eID product family and its individual members.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| P308G002A4/T2B24330 | 9352 867 59118 | Volume production | SOT500-2
(PLLMC) | Reel Pack, SMD, 13" | Standard Marking | P308G002A4/T2B24330
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| P308G002A4/T2B24330 | 9352 867 59118 | not available |
Support Documents
| Type number | Package | EEPROM(Bytes) |
|---|---|---|
| P308G002A4/T2B24330 | SOT500-2
(PLLMC) | 8304 |
Similar products
P304/P308/P310G002 family
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.