NXP Semiconductors


Select site:

English

PCA146x series

Selection guide

Datasheet

PCA146x series
(Product Specification)
21-Apr-98, 24 pages, 110 kB

Download all documentation

32 kHz watch circuits with adaptive motor pulse

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The PCA146x series devices are CMOS integrated circuits specially suited for battery-operated, quartz-crystal-controlled wrist-watches, with a bipolar stepping motor.

Features

  • 32 kHz oscillator, amplitude regulated with excellent frequency stability
  • High immunity of the oscillator to leakage currents
  • Time calibration electrically programmable and reprogrammable (via EEPROM)
  • A quartz crystal is the only external component required
  • Very low current consumption; typically 170 nA
  • Output for bipolar stepping motors of different types
  • Up to 50% reduction in motor current compared with conventional circuits, by self adaption of the motor pulse width to match the required torque of the motor
  • No loss of motor steps possible because of on-chip detection of the induced motor Voltage
  • Detector for lithium or silver-oxide battery Voltage levels
  • Indication for battery end-of-life
  • Stop function for accurate timing
  • Power-on reset for fast testing
  • Various test modes for testing the mechanical parts of the watch and the IC.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA1462U/10/F29352 399 90005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingPCA1462U/10/F2
Always Pb-free
PCA1462U/F29352 398 00026Volume productionUncased dieDie In Waffle CarriersNo MarkingPCA1462U/F2
Always Pb-free
PCA1463U/10/F29352 400 00005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingPCA1463U/10/F2
Always Pb-free
PCA1467U/10/F29352 400 20005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingPCA1467U/10/F2
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy online
PCA1462U/10/F29352 399 90005        
PCA1462U/F29352 398 00026        
PCA1463U/10/F29352 400 00005        
PCA1467U/10/F29352 400 20005        

Applications

  • Digital fibre optic receiver in short, medium and long haul optical telecommunications transmission systems or in high speed data networks
  • Wideband RF gain block.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTION32 kHz Watch Circuit Type
PCA1462U/10/F2Uncased die
CMOS ICs for Clocks, Watches and Real Time ClocksWatcheswith adaptive motor pulse
PCA1462U/F2Uncased die
CMOS ICs for Clocks, Watches and Real Time ClocksWatcheswith adaptive motor pulse
PCA1463U/10/F2Uncased die
CMOS ICs for Clocks, Watches and Real Time ClocksWatcheswith adaptive motor pulse


Similar products
PCA146x series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.