NXP Semiconductors


Select site:

English

PCA2125

Selection guide

Datasheet

PCA2125
(Product Specification)
28-Jul-08, 36 pages, 180 kB

Download all documentation

SPI Real-time clock/calendar

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The PCA2125 is a CMOS real-time clock/calendar optimized for low-power consumption and an operating temperature up to 125 Cel. Data is transferred via a Serial Peripheral Interface (SPI) bus with a maximum data rate of 6.0 Mbit/s. An alarm and timer function are also available with the possibility to generate a wake-up signal on an interrupt pin.

AEC Q100 qualified for automotive applications.

Features

  • Provides year, month, day, weekday, hours, minutes and seconds based on 32.768 kHz quartz crystal
  • Resolution: seconds to years
  • Clock operating voltage: 1.3 V to 5.5 V
  • Low backup current: typical 0.55 uA at VDD = 3.0 V and Tamb = 25 Cel
  • 3-line SPI-bus with separate combinable data input and output
  • Serial interface (at VDD = 1.6 V to 5.5 V)
  • 1 second or 1 minute interrupt output
  • Freely programmable timer with interrupt capability
  • Freely programmable alarm function with interrupt capability
  • Integrated oscillator capacitor
  • Internal power-on reset
  • Open-drain interrupt pin

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA2125TS/1PCA2125TS/19352 833 86112Volume productionSOT402-1
(TSSOP14)
TubeStandard MarkingPCA2125TS/1
PCA2125TS/1PCA2125TS/1-T9352 833 86118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingPCA2125TS/1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA2125TS/19352 833 86112  NAARROW ELECTRONICS1,967 1/6/2009Buy onlinenot available
PCA2125TS/19352 833 86118        not available

Applications

  • Automotive time keeping application
  • Metering

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.