The PCA9532 is a 16-bit I2C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and back light applications.
The PCA9532 contains an internal oscillator with two user programmable blink rates and duty cycles coupled to the output PWM. The LED brightness is controlled by setting the blink rate high enough (> 100 Hz) that the blinking cannot be seen and then using the duty cycle to vary the amount of time the LED is on and thus the average current through the LED.
The initial set-up sequence programs the two blink rates/duty cycles for each individual PWM. From then on, only one command from the bus master is required to turn individual LEDs ON, OFF, BLINK RATE 1 or BLINK RATE 2. Based on the programmed frequency and duty cycle, BLINK RATE 1 and BLINK RATE 2 will cause the LEDs to appear at a different brightness or blink at periods up to 1.69 seconds. The open drain outputs directly drive the LEDs with maximum output sink current of 25 mA per bit and 200 mA per package (100 mA per octal).
To blink LEDs at periods greater than 1.69 seconds the bus master (MCU, MPU, DSP, chipset, etc.) must send repeated commands to turn the LED on and off as is currently done when using normal I/O Expanders like the Philips PCF8575 or PCA9555. Any bits not used for controlling the LEDs can be used for General Purpose Parallel Input/Output (GPIO) expansion which provides a simple solution when additional I/O is needed for ACPI power switches, sensors, pushbuttons, alarm monitoring, fans, etc.
The active-LOW hardware reset pin (RESET) and Power-On Reset (POR) initializes the registers to their default state, all zeroes, causing the bits to be set HIGH (LED off).
Three hardware address pins on the PCA9532 allow eight devices to operate on the same bus.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9532BS | PCA9532BS-T | 9352 728 39118 | Volume production | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | PCA9532BS
| Always Pb-free |
| PCA9532D | PCA9532D | 9352 728 38112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | PCA9532D
| week 5, 2005 |
| PCA9532D | PCA9532D-T | 9352 728 38118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | PCA9532D
| week 5, 2005 |
| PCA9532PW | PCA9532PW | 9352 728 37112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | PCA9532PW
| week 12, 2005 |
| PCA9532PW | PCA9532PW-T | 9352 728 37118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | PCA9532PW
| week 12, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| PCA9532BS | 9352 728 39118 | 1.2500 | NA | AVNET ELECTRONICS MARKETING | 6,000 | 1/7/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,000 | 1/6/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 11,649 | 1/6/2009 | Buy online | |||||
| PCA9532D | 9352 728 38112 | 1.2500 | NA | AVNET ELECTRONICS MARKETING | 550 | 1/7/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 946 | 1/6/2009 | Buy online | |||||
| PCA9532D | 9352 728 38118 | 1.2500 | NA | MOUSER ELECTRONICS | 1,952 | 1/7/2009 | Buy online | Order samples | |
| PCA9532PW | 9352 728 37112 | 1.2500 | NA | AVNET ELECTRONICS MARKETING | 575 | 1/7/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,110 | 1/6/2009 | Buy online | |||||
| PCA9532PW | 9352 728 37118 | 1.4900 | ASIA | WPI | 10,000 | 2500 | 01/07/2009 | Buy online | not available |
| NA | MOUSER ELECTRONICS | 1,359 | 1/7/2009 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Nexperia GSM/GPRS/EDGE VAS system solution (61x0)
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Transceiver board
Power amplifier board
Main CPU board
Cellular phone - MMS functionality
Set-top box - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | PWMs | # of Bits | I²C-bus(kHz) | Operating voltage(VDC) | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9532BS | SOT616-1
(HVQFN24) | -40~85 | 2 (160 Hz to 1.6 sec) | 16 | 400 | 2.3~5.5 | 25 | 8 | 200 | yes |
| PCA9532D | SOT137-1
(SO24) | -40~85 | 2 (160 Hz to 1.6 sec) | 16 | 400 | 2.3~5.5 | 25 | 8 | 200 | yes |
| PCA9532PW | SOT355-1
(TSSOP24) | -40~85 | 2 (160 Hz to 1.6 sec) | 16 | 400 | 2.3~5.5 | 25 | 8 | 200 | yes |
Similar products
PCA9532
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.