NXP Semiconductors


Select site:

English

PCA9542A

Selection guide

Datasheet

PCA9542A
(Product Specification)
24-Nov-08, 22 pages, 126 kB

Download all documentation

General description

The PCA9542A is a 1-of-2 bidirectional translating multiplexer, controlled via the I2C-bus. The SCL/SDA upstream pair fans out to two SCx/SDx downstream pairs, or channels. Only one SCx/SDx channel is selected at a time, determined by the contents of the programmable control register. Two interrupt inputs, INT0 and INT1, one for each of the SCx/SDx downstream pairs, are provided. One interrupt output, INT, which acts as an AND of the two interrupt inputs, is provided.

A power-on reset function puts the registers in their default state and initializes the I2C-bus state machine with no channels selected.

The pass gates of the multiplexer are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9542A. This allows the use of different bus voltages on each SCx/SDx pair, so that 1.8 V, 2.5 V, or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

Features

  • 1-of-2 bidirectional translating multiplexer
  • I2C-bus interface logic; compatible with SMBus
  • 2 active LOW interrupt inputs (INT0, INT1)
  • Active LOW interrupt output (INT)
  • 3 address pins allowing up to 8 devices on the I2C-bus
  • Channel selection via I2C-bus
  • Powers up with all multiplexer channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO14, TSSOP14

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9542ADPCA9542AD9352 758 01112Volume productionSOT108-1
(SO14)
TubeStandard MarkingPCA9542AD
week 13, 2005
PCA9542ADPCA9542AD-T9352 758 01118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard MarkingPCA9542AD
week 13, 2005
PCA9542APWPCA9542APW9352 758 02112Volume productionSOT402-1
(TSSOP14)
TubeStandard MarkingPCA9542APW
week 13, 2005
PCA9542APWPCA9542APW-T9352 758 02118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingPCA9542APW
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9542AD9352 758 01112  0.9600NAARROW ELECTRONICS1,105 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING359 1/7/2009Buy online 
PCA9542AD9352 758 01118  0.9600NADIGI-KEY CORPORATION2,500 1/6/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION4,022 1/6/2009Buy online 
   NAMOUSER ELECTRONICS2,386 1/7/2009Buy online 
PCA9542APW9352 758 02112  0.9600NAARROW ELECTRONICS257 1/6/2009Buy onlinenot available
   NAFUTURE ELECTRONICS1,471 1/7/2009Buy online 
   NAMOUSER ELECTRONICS2,638 1/7/2009Buy online 
PCA9542APW9352 758 02118  0.9600NAARROW ELECTRONICS2,500 1/6/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING2,500 1/7/2009Buy online 
   NADIGI-KEY CORPORATION2,500 1/6/2009Buy online 
   NADIGI-KEY CORPORATION4,245 1/6/2009Buy online 
   NAMOUSER ELECTRONICS2,342 1/7/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs# of Addresses
PCA9542ADSOT108-1
(SO14)
2-1-40~854002.3~5.5128
PCA9542APWSOT402-1
(TSSOP14)
2-1-40~854002.3~5.5128


Similar products
PCA9542A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.