NXP Semiconductors


Select site:

English

Datasheet

PCA9551
(Product Specification)
31-Jul-08, 26 pages, 156 kB

Download all documentation

General description

The PCA9551 LED blinker blinks LEDs in I2C-bus and SMBus applications where it is necessary to limit bus traffic or free up the I2C-bus master's (MCU, MPU, DSP, chip set, etc.) timer. The uniqueness of this device is the internal oscillator with two programmable blink rates. To blink LEDs using normal I/O expanders like the PCF8574 or PCA9554, the bus master must send repeated commands to turn the LED on and off. This greatly increases the amount of traffic on the I2C-bus and uses up one of the master's timers. The PCA9551 LED blinker instead requires only the initial set-up command to program BLINK RATE 1 and BLINK RATE 2 (i.e., the frequency and duty cycle) for each individual output. From then on, only one command from the bus master is required to turn each individual open-drain output on, off, or to cycle at BLINK RATE 1 or BLINK RATE 2. Maximum output sink current is 25 mA per bit and 100 mA per package.

Any bits not used for controlling the LEDs can be used for General Purpose parallel Input/Output (GPIO) expansion.

The active LOW hardware reset pin (RESET) and Power-On Reset (POR) initializes the registers to their default state, all zeroes, causing the bits to be set HIGH (LED off).

Three hardware address pins on the PCA9551 allow eight devices to operate on the same bus.

The newer Fast-mode Plus PCA9634 8-bit LED controller offers an individual PWM dimming control for each channel for better color mixing capabilities with a global PWM for dimming or blinking all channels at the same time. There are 126 possible address combinations and the maximum output sink current is 25 mA per bit and 200 mA per package.

Features

  • 8 LED drivers (on, off, flashing at a programmable rate)
  • 2 selectable, fully programmable blink rates (frequency and duty cycle) between 0.148 Hz and 38 Hz (6.74 seconds and 0.026 seconds)
  • Input/outputs not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I2C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Active LOW reset input
  • 8 open-drain outputs directly drive LEDs to 25 mA
  • Edge rate control on outputs
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO16, TSSOP16, HVQFN16

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9551BSPCA9551BS-T9352 722 40118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9551BS
Always Pb-free
PCA9551DPCA9551D9352 716 95112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPCA9551D
week 6, 2004
PCA9551DPCA9551D-T9352 716 95118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9551D
week 6, 2004
PCA9551PWPCA9551PW9352 716 92112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9551PW
week 48, 2004
PCA9551PWPCA9551PW-T9352 716 92118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9551PW
week 48, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9551BS9352 722  40118  1.2400NADIGI-KEY CORPORATION6,00011/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION11,76011/29/2008 Buy online  
PCA9551D9352 716  95112  1.2400NAAVNET ELECTRONICS MARKETING61411/25/2008 Buy online not available
   NADIGI-KEY CORPORATION11911/29/2008 Buy online  
   NAMOUSER ELECTRONICS42011/29/2008 Buy online  
PCA9551D9352 716  95118  1.2400NAMOUSER ELECTRONICS2,18311/29/2008 Buy online Order samples
PCA9551PW9352 716  92112  1.5600NAARROW ELECTRONICS92011/25/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING5,84311/25/2008 Buy online  
   NADIGI-KEY CORPORATION1,98211/29/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER1,96111/25/2008 Buy online  
PCA9551PW9352 716  92118  1.2400NAMOUSER ELECTRONICS1,60011/29/2008 Buy online not available

Block diagrams/pinning

Design support

Application Notes

AN10216_1; I2C manual (27-Mar-03)

Support Documents

75016189; NXP I (2008-06-01)
75016531; NXP I (2008-07-01)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
PWMs# of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9551BSSOT629-1
(HVQFN16)
-40~852 (40 Hz to 6.4 sec)84002.3~5.5258100yes
PCA9551DSOT109-1
(SO16)
-40~852 (40 Hz to 6.4 sec)84002.3~5.5258100yes
PCA9551PWSOT403-1
(TSSOP16)
-40~852 (40 Hz to 6.4 sec)84002.3~5.5258100yes


Similar products
PCA9551 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.