NXP Semiconductors


Select site:

English

PCF2120

Selection guide

Datasheet

PCF2120
(Product Specification)
05-Feb-08, 14 pages, 78 kB

Download all documentation

General description

The PCF2120 is a CMOS quartz oscillator optimized for low power consumption.
The 32 kHz output signal is gated using an enable signal.

Features

  • Clock operating voltage: 1.5 V to 5.5 V
  • Low backup current: typical 0.85 uA at VDD = 3.0 V and Tamb = 25 Cel
  • 32.768 kHz output for peripheral devices
  • Two integrated oscillator capacitors
  • Push-pull output
  • Internal power-on reset

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCF2120TK/1PCF2120TK/1-T9352 856 16118Volume productionSOT650-1
(HVSON10)
Reel Pack, SMD, 13"Standard MarkingPCF2120TK/1
PCF2120U/10AA/19352 795 05005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingPCF2120U/10AA/1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF2120TK/19352 856 16118        Order samples
PCF2120U/10AA/19352 795 05005        Order samples

Applications

  • Portable instruments
  • Industrial products
  • Battery powered products

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.